ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
DC Input brushless DC motors for use with BLV Series R Type Drivers.
Item # |
Motor Frame Size |
Output Power |
Shaft/Gear Type |
Gear Ratio (X:1) |
Output Shaft Diameter |
Rated Torque |
Electromagnetic Brake |
Cable Direction |
Variable Speed Range (r/min) |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|
BLMR5100K-10-B | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 25 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | Request Quote | - |
BLMR5100K-15-B | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 38 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | Request Quote | - |
BLMR5100K-20-B | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 50 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | Request Quote | - |
BLMR5100K-30-B | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 72 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | Request Quote | - |
BLMR5100K-50-B | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 121 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | Request Quote | - |
BLMR5100K-100-B | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 240 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | Request Quote | - |
BLMR5100K-10-F | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 25 lb-in | - Not Equipped | - Output Shaft Side | - 0.1 ~ 400 | Request Quote | - |
BLMR5100K-15-F | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 38 lb-in | - Not Equipped | - Output Shaft Side | - 0.067 ~ 267 | Request Quote | - |
BLMR5100K-20-F | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 50 lb-in | - Not Equipped | - Output Shaft Side | - 0.05 ~ 200 | Request Quote | - |
BLMR5100K-30-F | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 72 lb-in | - Not Equipped | - Output Shaft Side | - 0.033 ~ 133 | Request Quote | - |
BLMR5100K-50-F | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 121 lb-in | - Not Equipped | - Output Shaft Side | - 0.02 ~ 80 | Request Quote | - |
BLMR5100K-100-F | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 240 lb-in | - Not Equipped | - Output Shaft Side | - 0.01 ~ 40 | Request Quote | - |
BLMR5100KM-10-B | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 25 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | Request Quote | - |
BLMR5100KM-15-B | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 38 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.067 ~ 267 | Request Quote | - |
BLMR5100KM-20-B | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 50 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.05 ~ 200 | Request Quote | - |
BLMR5100KM-30-B | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 72 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.033 ~ 133 | Request Quote | - |
BLMR5100KM-50-B | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 121 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.02 ~ 80 | Request Quote | - |
BLMR5100KM-100-B | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 240 lb-in | - Equipped | - Opposite Output Shaft Side | - 0.01 ~ 40 | Request Quote | - |
BLMR5100KM-10-F | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 10 :1 | - 18 mm | - 25 lb-in | - Equipped | - Output Shaft Side | - 0.1 ~ 400 | Request Quote | - |
BLMR5100KM-15-F | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - 38 lb-in | - Equipped | - Output Shaft Side | - 0.067 ~ 267 | Request Quote | - |
BLMR5100KM-20-F | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 20 :1 | - 18 mm | - 50 lb-in | - Equipped | - Output Shaft Side | - 0.05 ~ 200 | Request Quote | - |
BLMR5100KM-30-F | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - 72 lb-in | - Equipped | - Output Shaft Side | - 0.033 ~ 133 | Request Quote | - |
BLMR5100KM-50-F | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - 121 lb-in | - Equipped | - Output Shaft Side | - 0.02 ~ 80 | Request Quote | - |
BLMR5100KM-100-F | - 3.54 in. | - 100 W (1/8 HP) | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - 240 lb-in | - Equipped | - Output Shaft Side | - 0.01 ~ 40 | Request Quote | - |
BLMR5100K-10FR-B | - 3.54 in. | - 100 W (1/8 HP) | - Hollow Shaft Flat Gearhead | - 10 :1 | - 20 mm | - 23 lb-in | - Not Equipped | - Opposite Output Shaft Side | - 0.1 ~ 400 | Request Quote | - |