Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Brushless DC Motor

DC Input brushless DC motors for use with BLV Series R Type Drivers.

Unit of Measure
 1 2 3 4 5 »  

Item #

Motor Frame Size

Output Power

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Rated Torque

Electromagnetic Brake

Cable Direction

Variable Speed Range (r/min)

Web Price

CAD

BLMR6200SKM-100-F - 4.33 in. - 200 W (1/4 HP) - Parallel Shaft Gearhead - 100 :1 - 22 mm - 450 lb-in - Equipped - Output Shaft Side - 0.01 ~ 40 Request Quote -
BLMR6200SK-10FR-B - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 47 lb-in - Not Equipped - Opposite Output Shaft Side - 0.1 ~ 400 Request Quote -
BLMR6200SK-15FR-B - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 71 lb-in - Not Equipped - Opposite Output Shaft Side - 0.067 ~ 267 Request Quote -
BLMR6200SK-20FR-B - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 95 lb-in - Not Equipped - Opposite Output Shaft Side - 0.05 ~ 200 Request Quote -
BLMR6200SK-30FR-B - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 143 lb-in - Not Equipped - Opposite Output Shaft Side - 0.033 ~ 133 Request Quote -
BLMR6200SK-50FR-B - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 230 lb-in - Not Equipped - Opposite Output Shaft Side - 0.02 ~ 80 Request Quote -
BLMR6200SK-100FR-B - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 470 lb-in - Not Equipped - Opposite Output Shaft Side - 0.01 ~ 40 Request Quote -
BLMR6200SK-10FR-F - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 47 lb-in - Not Equipped - Output Shaft Side - 0.1 ~ 400 Request Quote -
BLMR6200SK-15FR-F - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 71 lb-in - Not Equipped - Output Shaft Side - 0.067 ~ 267 Request Quote -
BLMR6200SK-20FR-F - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 95 lb-in - Not Equipped - Output Shaft Side - 0.05 ~ 200 Request Quote -
BLMR6200SK-30FR-F - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 143 lb-in - Not Equipped - Output Shaft Side - 0.033 ~ 133 Request Quote -
BLMR6200SK-50FR-F - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 230 lb-in - Not Equipped - Output Shaft Side - 0.02 ~ 80 Request Quote -
BLMR6200SK-100FR-F - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 470 lb-in - Not Equipped - Output Shaft Side - 0.01 ~ 40 Request Quote -
BLMR6200SKM-10FR-B - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 47 lb-in - Equipped - Opposite Output Shaft Side - 0.1 ~ 400 Request Quote -
BLMR6200SKM-15FR-B - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 71 lb-in - Equipped - Opposite Output Shaft Side - 0.067 ~ 267 Request Quote -
BLMR6200SKM-20FR-B - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 95 lb-in - Equipped - Opposite Output Shaft Side - 0.05 ~ 200 Request Quote -
BLMR6200SKM-30FR-B - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 143 lb-in - Equipped - Opposite Output Shaft Side - 0.033 ~ 133 Request Quote -
BLMR6200SKM-50FR-B - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 230 lb-in - Equipped - Opposite Output Shaft Side - 0.02 ~ 80 Request Quote -
BLMR6200SKM-100FR-B - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 470 lb-in - Equipped - Opposite Output Shaft Side - 0.01 ~ 40 Request Quote -
BLMR6200SKM-10FR-F - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 10 :1 - 20 mm - 47 lb-in - Equipped - Output Shaft Side - 0.1 ~ 400 Request Quote -
BLMR6200SKM-15FR-F - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 15 :1 - 20 mm - 71 lb-in - Equipped - Output Shaft Side - 0.067 ~ 267 Request Quote -
BLMR6200SKM-20FR-F - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 20 :1 - 20 mm - 95 lb-in - Equipped - Output Shaft Side - 0.05 ~ 200 Request Quote -
BLMR6200SKM-30FR-F - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 30 :1 - 20 mm - 143 lb-in - Equipped - Output Shaft Side - 0.033 ~ 133 Request Quote -
BLMR6200SKM-50FR-F - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 50 :1 - 20 mm - 230 lb-in - Equipped - Output Shaft Side - 0.02 ~ 80 Request Quote -
BLMR6200SKM-100FR-F - 4.33 in. - 200 W (1/4 HP) - Hollow Shaft Flat Gearhead - 100 :1 - 20 mm - 470 lb-in - Equipped - Output Shaft Side - 0.01 ~ 40 Request Quote -
Unit of Measure
 1 2 3 4 5 »