Maximum Holding Torque (lb-in) |
Permissible Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|
AS66MAP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - | - Round Shaft (No Gearhead) | - Equipped | - 10.63 | - | - |
AS66MAP-T3.6 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 3.6 :1 | - TH Geared | - Equipped | - 11 | - 0 ~ 500 | - |
AS66MAP-T7.2 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 7.2 :1 | - TH Geared | - Equipped | - 22 | - 0 ~ 250 | - |
AS66MAP-T10 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 10 :1 | - TH Geared | - Equipped | - 26 | - 0 ~ 180 | - |
AS66MAP-T20 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 20 :1 | - TH Geared | - Equipped | - 30 | - 0 ~ 90 | - |
AS66MAP-T30 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 30 :1 | - TH Geared | - Equipped | - 35 | - 0 ~ 60 | - |
AS66MAP-N5 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 5 :1 | - PN Geared | - Equipped | - 30 | - 0 ~ 600 | - |
AS66MAP-N7.2 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 7.2 :1 | - PN Geared | - Equipped | - 35 | - 0 ~ 416 | - |
AS66MAP-N10 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 10 :1 | - PN Geared | - Equipped | - 44 | - 0 ~ 300 | - |
AS66MAP-N25 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 25 :1 | - PN Geared | - Equipped | - 70 | - 0 ~ 120 | - |
AS66MAP-N36 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 36 :1 | - PN Geared | - Equipped | - 70 | - 0 ~ 83 | - |
AS66MAP-N50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 50 :1 | - PN Geared | - Equipped | - 70 | - 0 ~ 60 | - |
AS66MA | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - | - Round Shaft (No Gearhead) | - Equipped | - 10.63 | - | - |
AS66MA-T3.6 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 3.6 :1 | - TH Geared | - Equipped | - 11 | - 0 ~ 500 | - |
AS66MA-T7.2 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 7.2 :1 | - TH Geared | - Equipped | - 22 | - 0 ~ 250 | - |
AS66MA-T10 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 10 :1 | - TH Geared | - Equipped | - 26 | - 0 ~ 180 | - |
AS66MA-T20 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 20 :1 | - TH Geared | - Equipped | - 30 | - 0 ~ 90 | - |
AS66MA-T30 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 30 :1 | - TH Geared | - Equipped | - 35 | - 0 ~ 60 | - |
AS66MA-N5 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 5 :1 | - PN Geared | - Equipped | - 30 | - 0 ~ 600 | - |
AS66MA-N7.2 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 7.2 :1 | - PN Geared | - Equipped | - 35 | - 0 ~ 416 | - |
AS66MA-N10 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 10 :1 | - PN Geared | - Equipped | - 44 | - 0 ~ 300 | - |
AS66MA-N25 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 25 :1 | - PN Geared | - Equipped | - 70 | - 0 ~ 120 | - |
AS66MA-N36 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 36 :1 | - PN Geared | - Equipped | - 70 | - 0 ~ 83 | - |
AS66MA-N50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 50 :1 | - PN Geared | - Equipped | - 70 | - 0 ~ 60 | - |
AS66MSP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Three-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Equipped | - 10.63 | - | - |