Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AS_top
The AlphaStep is a revolutionary stepping motor and driver package which eliminates missed steps. The AlphaStep uses a built-in feedback device that constantly monitors the motor shaft position to detect and correct for loss of synchronism.
  • AC input
  • Frame sizes from 2.36 in to 3.54 in
  • Maximum holding torque from 2.63 lb-in to 320 lb-in
  • Permissible speed range from 0 to 4000 r/min
« 11 12 13 14 15 

Item #

Item Name

Motor Frame Size

Power Supply

Gear Ratio (X:1)

Shaft/Gear Type

Electromagnetic Brake

Maximum Holding Torque (lb-in)

Permissible Speed Range (r/min)

List Price

AS911AAP - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.35 in. sq. - Single-Phase 100-115 VAC - - Round Shaft (No Gearhead) - Not Equipped - 35 - -
AS911AA - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.35 in. sq. - Single-Phase 100-115 VAC - - Round Shaft (No Gearhead) - Not Equipped - 35 - -
AS911ASP - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.35 in. sq. - Three-Phase 200-230 VAC - - Round Shaft (No Gearhead) - Not Equipped - 35 - -
AS911AS - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.35 in. sq. - Three-Phase 200-230 VAC - - Round Shaft (No Gearhead) - Not Equipped - 35 - -
AS911ACP - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 3.35 in. sq. - Single-Phase 200-230 VAC - - Round Shaft (No Gearhead) - Not Equipped - 35 - -
AS911AC - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 3.35 in. sq. - Single-Phase 200-230 VAC - - Round Shaft (No Gearhead) - Not Equipped - 35 - -
AS66AA2-H100 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 100 :1 - HG Geared - Not Equipped - 70 - 0 ~ 35 -
AS66AA2-H50 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 50 :1 - HG Geared - Not Equipped - 48 - 0 ~ 70 -
AS66AAP2-H100 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 100 :1 - HG Geared - Not Equipped - 70 - 0 ~ 35 -
AS66AAP2-H50 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 50 :1 - HG Geared - Not Equipped - 48 - 0 ~ 70 -
AS66AC2-H100 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 200-230 VAC - 100 :1 - HG Geared - Not Equipped - 70 - 0 ~ 35 -
AS66AC2-H50 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 200-230 VAC - 50 :1 - HG Geared - Not Equipped - 48 - 0 ~ 70 -
AS66ACP2-H100 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 200-230 VAC - 100 :1 - HG Geared - Not Equipped - 70 - 0 ~ 35 -
AS66ACP2-H50 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 200-230 VAC - 50 :1 - HG Geared - Not Equipped - 48 - 0 ~ 70 -
AS66AS2-H100 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Three-Phase 200-230 VAC - 100 :1 - HG Geared - Not Equipped - 70 - 0 ~ 35 -
AS66AS2-H50 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Three-Phase 200-230 VAC - 50 :1 - HG Geared - Not Equipped - 48 - 0 ~ 70 -
AS66ASP2-H100 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Three-Phase 200-230 VAC - 100 :1 - HG Geared - Not Equipped - 70 - 0 ~ 35 -
AS66ASP2-H50 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Three-Phase 200-230 VAC - 50 :1 - HG Geared - Not Equipped - 48 - 0 ~ 70 -
AS66MA2-H100 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 100 :1 - HG Geared - Equipped - 70 - 0 ~ 35 -
AS66MA2-H50 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 100-115 VAC - 50 :1 - HG Geared - Equipped - 48 - 0 ~ 70 -
AS66MAP2-H100 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 100 :1 - HG Geared - Equipped - 70 - 0 ~ 35 -
AS66MAP2-H50 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 100-115 VAC - 50 :1 - HG Geared - Equipped - 48 - 0 ~ 70 -
AS66MC2-H100 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 200-230 VAC - 100 :1 - HG Geared - Equipped - 70 - 0 ~ 35 -
AS66MC2-H50 - AlphaStep Closed Loop Step Motor and Pulse Input Driver - 2.36 in. sq. - Single-Phase 200-230 VAC - 50 :1 - HG Geared - Equipped - 48 - 0 ~ 70 -
AS66MCP2-H100 - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller - 2.36 in. sq. - Single-Phase 200-230 VAC - 100 :1 - HG Geared - Equipped - 70 - 0 ~ 35 -
« 11 12 13 14 15