ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Item Name |
Motor Frame Size |
Power Supply |
Gear Ratio (X:1) |
Shaft/Gear Type |
Electromagnetic Brake |
Maximum Holding Torque (lb-in) |
Permissible Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|
AS66ACP-T30 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 30 :1 | - TH Geared | - Not Equipped | - 35 | - 0 ~ 60 | - |
AS66ACP-N5 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 5 :1 | - PN Geared | - Not Equipped | - 30 | - 0 ~ 600 | - |
AS66ACP-N7.2 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 7.2 :1 | - PN Geared | - Not Equipped | - 35 | - 0 ~ 416 | - |
AS66ACP-N10 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 10 :1 | - PN Geared | - Not Equipped | - 44 | - 0 ~ 300 | - |
AS66ACP-N25 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 25 :1 | - PN Geared | - Not Equipped | - 70 | - 0 ~ 120 | - |
AS66ACP-N36 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 36 :1 | - PN Geared | - Not Equipped | - 70 | - 0 ~ 83 | - |
AS66ACP-N50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 50 :1 | - PN Geared | - Not Equipped | - 70 | - 0 ~ 60 | - |
AS66AC | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Not Equipped | - 10.63 | - | - |
AS66AC-T3.6 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 3.6 :1 | - TH Geared | - Not Equipped | - 11 | - 0 ~ 500 | - |
AS66AC-T7.2 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 7.2 :1 | - TH Geared | - Not Equipped | - 22 | - 0 ~ 250 | - |
AS66AC-T10 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 10 :1 | - TH Geared | - Not Equipped | - 26 | - 0 ~ 180 | - |
AS66AC-T20 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 20 :1 | - TH Geared | - Not Equipped | - 30 | - 0 ~ 90 | - |
AS66AC-T30 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 30 :1 | - TH Geared | - Not Equipped | - 35 | - 0 ~ 60 | - |
AS66AC-N5 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 5 :1 | - PN Geared | - Not Equipped | - 30 | - 0 ~ 600 | - |
AS66AC-N7.2 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 7.2 :1 | - PN Geared | - Not Equipped | - 35 | - 0 ~ 416 | - |
AS66AC-N10 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 10 :1 | - PN Geared | - Not Equipped | - 44 | - 0 ~ 300 | - |
AS66AC-N25 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 25 :1 | - PN Geared | - Not Equipped | - 70 | - 0 ~ 120 | - |
AS66AC-N36 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 36 :1 | - PN Geared | - Not Equipped | - 70 | - 0 ~ 83 | - |
AS66AC-N50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 50 :1 | - PN Geared | - Not Equipped | - 70 | - 0 ~ 60 | - |
AS98MAP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - | - Round Shaft (No Gearhead) | - Equipped | - 17.50 | - | - |
AS98MAP-T3.6 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Single-Phase 100-115 VAC | - 3.6 :1 | - TH Geared | - Equipped | - 39 | - 0 ~ 500 | - |
AS98MAP-T7.2 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Single-Phase 100-115 VAC | - 7.2 :1 | - TH Geared | - Equipped | - 79 | - 0 ~ 250 | - |
AS98MAP-T10 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Single-Phase 100-115 VAC | - 10 :1 | - TH Geared | - Equipped | - 79 | - 0 ~ 180 | - |
AS98MAP-T20 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Single-Phase 100-115 VAC | - 20 :1 | - TH Geared | - Equipped | - 106 | - 0 ~ 90 | - |
AS98MAP-T30 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Single-Phase 100-115 VAC | - 30 :1 | - TH Geared | - Equipped | - 106 | - 0 ~ 60 | - |