Maximum Holding Torque (lb-in) |
Permissible Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|
AS98ACP-N50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 50 :1 | - PN Geared | - Not Equipped | - 320 | - 0 ~ 60 | - |
AS98AC | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.35 in. sq. | - Single-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Not Equipped | - 17.50 | - | - |
AS98AC-T3.6 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 3.6 :1 | - TH Geared | - Not Equipped | - 39 | - 0 ~ 500 | - |
AS98AC-T7.2 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 7.2 :1 | - TH Geared | - Not Equipped | - 79 | - 0 ~ 250 | - |
AS98AC-T10 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 10 :1 | - TH Geared | - Not Equipped | - 79 | - 0 ~ 180 | - |
AS98AC-T20 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 20 :1 | - TH Geared | - Not Equipped | - 106 | - 0 ~ 90 | - |
AS98AC-T30 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 30 :1 | - TH Geared | - Not Equipped | - 106 | - 0 ~ 60 | - |
AS98AC-N5 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 5 :1 | - PN Geared | - Not Equipped | - 88 | - 0 ~ 600 | - |
AS98AC-N7.2 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 7.2 :1 | - PN Geared | - Not Equipped | - 123 | - 0 ~ 416 | - |
AS98AC-N10 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 10 :1 | - PN Geared | - Not Equipped | - 177 | - 0 ~ 300 | - |
AS98AC-N25 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 25 :1 | - PN Geared | - Not Equipped | - 320 | - 0 ~ 120 | - |
AS98AC-N36 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 36 :1 | - PN Geared | - Not Equipped | - 320 | - 0 ~ 83 | - |
AS98AC-N50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Single-Phase 200-230 VAC | - 50 :1 | - PN Geared | - Not Equipped | - 320 | - 0 ~ 60 | - |
AS69MAP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - | - Round Shaft (No Gearhead) | - Equipped | - 17.50 | - | - |
AS69MA | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - | - Round Shaft (No Gearhead) | - Equipped | - 17.50 | - | - |
AS69MSP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Three-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Equipped | - 17.50 | - | - |
AS69MS | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Three-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Equipped | - 17.50 | - | - |
AS69MCP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Equipped | - 17.50 | - | - |
AS69MC | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Equipped | - 17.50 | - | - |
AS69AAP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - | - Round Shaft (No Gearhead) | - Not Equipped | - 17.50 | - | - |
AS69AA | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - | - Round Shaft (No Gearhead) | - Not Equipped | - 17.50 | - | - |
AS69ASP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Three-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Not Equipped | - 17.50 | - | - |
AS69AS | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Three-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Not Equipped | - 17.50 | - | - |
AS69ACP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Not Equipped | - 17.50 | - | - |
AS69AC | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Not Equipped | - 17.50 | - | - |