Maximum Holding Torque (lb-in) |
Permissible Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|
AS911AAP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - | - Round Shaft (No Gearhead) | - Not Equipped | - 35 | - | - |
AS911AA | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.35 in. sq. | - Single-Phase 100-115 VAC | - | - Round Shaft (No Gearhead) | - Not Equipped | - 35 | - | - |
AS911ASP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.35 in. sq. | - Three-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Not Equipped | - 35 | - | - |
AS911AS | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.35 in. sq. | - Three-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Not Equipped | - 35 | - | - |
AS911ACP | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.35 in. sq. | - Single-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Not Equipped | - 35 | - | - |
AS911AC | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.35 in. sq. | - Single-Phase 200-230 VAC | - | - Round Shaft (No Gearhead) | - Not Equipped | - 35 | - | - |
AS66AA2-H100 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 100 :1 | - HG Geared | - Not Equipped | - 70 | - 0 ~ 35 | - |
AS66AA2-H50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 50 :1 | - HG Geared | - Not Equipped | - 48 | - 0 ~ 70 | - |
AS66AAP2-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 100 :1 | - HG Geared | - Not Equipped | - 70 | - 0 ~ 35 | - |
AS66AAP2-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 50 :1 | - HG Geared | - Not Equipped | - 48 | - 0 ~ 70 | - |
AS66AC2-H100 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Not Equipped | - 70 | - 0 ~ 35 | - |
AS66AC2-H50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Not Equipped | - 48 | - 0 ~ 70 | - |
AS66ACP2-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Not Equipped | - 70 | - 0 ~ 35 | - |
AS66ACP2-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Not Equipped | - 48 | - 0 ~ 70 | - |
AS66AS2-H100 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Three-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Not Equipped | - 70 | - 0 ~ 35 | - |
AS66AS2-H50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Three-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Not Equipped | - 48 | - 0 ~ 70 | - |
AS66ASP2-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Three-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Not Equipped | - 70 | - 0 ~ 35 | - |
AS66ASP2-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Three-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Not Equipped | - 48 | - 0 ~ 70 | - |
AS66MA2-H100 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 100 :1 | - HG Geared | - Equipped | - 70 | - 0 ~ 35 | - |
AS66MA2-H50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 50 :1 | - HG Geared | - Equipped | - 48 | - 0 ~ 70 | - |
AS66MAP2-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 100 :1 | - HG Geared | - Equipped | - 70 | - 0 ~ 35 | - |
AS66MAP2-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 100-115 VAC | - 50 :1 | - HG Geared | - Equipped | - 48 | - 0 ~ 70 | - |
AS66MC2-H100 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Equipped | - 70 | - 0 ~ 35 | - |
AS66MC2-H50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Equipped | - 48 | - 0 ~ 70 | - |
AS66MCP2-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 2.36 in. sq. | - Single-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Equipped | - 70 | - 0 ~ 35 | - |