Maximum Holding Torque (lb-in) |
Permissible Speed Range (r/min) |
List Price |
---|---|---|---|---|---|---|---|---|---|
AS98MS-H100 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Three-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Equipped | - 320 | - 0 ~ 35 | - |
AS98MS-H50 | - AlphaStep Closed Loop Step Motor and Pulse Input Driver | - 3.54 in. sq. | - Three-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Equipped | - 220 | - 0 ~ 70 | - |
AS98MSP-H100 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Three-Phase 200-230 VAC | - 100 :1 | - HG Geared | - Equipped | - 320 | - 0 ~ 35 | - |
AS98MSP-H50 | - AlphaStep Closed Loop Step Motor and Driver with Built-in Controller | - 3.54 in. sq. | - Three-Phase 200-230 VAC | - 50 :1 | - HG Geared | - Equipped | - 220 | - 0 ~ 70 | - |