Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Gear Motor
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
  • 30 W (1/25 HP)
  • 3.15 in. (80 mm) Frame Size
  • Metric Output Shafts available
  • Permissible Torque
    • Round Shaft (no Gear) = 24 ~ 29 oz-in (170 ~ 205 mN·m)
    • Parallel Shaft Gear =6.8 ~ 141 lb-in (0.77 ~ 16 N·m)
    • Right-Angle Shaft Gear = 8.3 ~ 182 lb-in (0.94 ~ 20.6 N·m)
  • Terminal Box Type
Unit of Measure
1 2 

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Orientation

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Permissible Overhung Load

Permissible Thrust Load

Web Price

CAD

4IK30VKEST-4H10S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 10 :1 - - 12 mm - 10 lb-in [50 Hz]  8.3 lb-in [60 Hz]   - 150 [50 Hz] 180 [60 Hz] - Instantaneous Stop = 182 oz-in²550 oz-in² - 0.79 in. from Shaft End = 59 lb0.39 in. from Shaft End = 69 lb - 19.8 lb Request Quote -
4IK30VKEST-4H15S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 15 :1 - - 12 mm - 12.3 lb-in [60 Hz]  14.9 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - Instantaneous Stop = 410 oz-in²1230 oz-in² - 0.79 in. from Shaft End = 76 lb0.39 in. from Shaft End = 90 lb - 24 lb Request Quote -
4IK30VKEST-4H20S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 20 :1 - - 12 mm - 16.5 lb-in [60 Hz]  20 lb-in [50 Hz]   - 75 [50 Hz] 90 [60 Hz] - Instantaneous Stop = 730 oz-in²2200 oz-in² - 0.39 in. from Shaft End = 109 lb0.79 in. from Shaft End = 93 lb - 30 lb Request Quote -
4IK30VKEST-4H30S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 30 :1 - - 12 mm - 24 lb-in [60 Hz]  30 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - Instantaneous Stop = 1640 oz-in²4900 oz-in² - 0.39 in. from Shaft End = 139 lb0.79 in. from Shaft End = 119 lb - 39 lb Request Quote -
4IK30VKEST-4H50S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 50 :1 - - 12 mm - 41 lb-in [60 Hz]  49 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - Instantaneous Stop = 4600 oz-in²13700 oz-in² - 0.39 in. from Shaft End = 179 lb0.79 in. from Shaft End = 153 lb - 50 lb Request Quote -
4IK30VKEST-4H100S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 100 :1 - - 12 mm - 100 lb-in [50 Hz]  83 lb-in [60 Hz]   - 15 [50 Hz] 18 [60 Hz] - Instantaneous Stop = 18200 oz-in²55000 oz-in² - 0.39 in. from Shaft End = 199 lb0.79 in. from Shaft End = 170 lb - 55 lb Request Quote -
4IK30VKEST-4H200S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Right-Angle Hollow Shaft (Stainless Steel) Gearhead - 200 :1 - - 12 mm - 165 lb-in [60 Hz]  182 lb-in [50 Hz]   - 7.5 [50 Hz] 9 [60 Hz] - Instantaneous Stop = 73000 oz-in²220000 oz-in² - 0.79 in. from Shaft End = 188 lb0.39 in. from Shaft End = 220 lb - 61 lb Request Quote -
4IK30VES3T2-5S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 5 :1 - - 15 mm - 6.8 lb-in [60 Hz]  8.1 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - Instantenous Stop = 42 oz-in²120 oz-in² - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb - 22 lb Request Quote -
4IK30VES3T2-6S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 6 :1 - - 15 mm - 8.1 lb-in [60 Hz]  9.7 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - Instantenous Stop = 61 oz-in²175 oz-in² - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb - 22 lb Request Quote -
4IK30VES3T2-7.5S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 7.5 :1 - - 15 mm - 12.3 lb-in [50 Hz]  9.7 lb-in [60 Hz]   - 200 [50 Hz] 240 [60 Hz] - Instantenous Stop = 95 oz-in²270 oz-in² - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb - 22 lb Request Quote -
4IK30VES3T2-9S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 9 :1 - - 15 mm - 12.3 lb-in [60 Hz]  15 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - Instantenous Stop = 137 oz-in²390 oz-in² - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb - 22 lb Request Quote -
4IK30VES3T2-12.5S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 12.5 :1 - - 15 mm - 16.8 lb-in [60 Hz]  20 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] - Instantenous Stop = 260 oz-in²820 oz-in² - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb - 22 lb Request Quote -
4IK30VES3T2-15S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 15 :1 - - 15 mm - 20 lb-in [60 Hz]  24 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - Instantenous Stop = 380 oz-in²1200 oz-in² - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb - 22 lb Request Quote -
4IK30VES3T2-18S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 18 :1 - - 15 mm - 24 lb-in [60 Hz]  29 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] - Instantenous Stop = 550 oz-in²1700 oz-in² - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb - 22 lb Request Quote -
4IK30VES3T2-25S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 25 :1 - - 15 mm - 33 lb-in [60 Hz]  40 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] - Instantenous Stop = 1060 oz-in²3000 oz-in² - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb - 22 lb Request Quote -
4IK30VES3T2-30S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 30 :1 - - 15 mm - 38 lb-in [60 Hz]  46 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - Instantenous Stop = 1530 oz-in²4400 oz-in² - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb - 22 lb Request Quote -
4IK30VES3T2-36S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 36 :1 - - 15 mm - 46 lb-in [60 Hz]  55 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] - Instantenous Stop = 2200 oz-in²6000 oz-in² - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb - 22 lb Request Quote -
4IK30VES3T2-50S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 50 :1 - - 15 mm - 64 lb-in [60 Hz]  77 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - Instantenous Stop = 4200 oz-in²12000 oz-in² - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb - 22 lb Request Quote -
4IK30VES3T2-60S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 60 :1 - - 15 mm - 77 lb-in [60 Hz]  93 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - Instantenous Stop = 4200 oz-in²17500 oz-in² - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb - 22 lb Request Quote -
4IK30VES3T2-75S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 75 :1 - - 15 mm - 116 lb-in [50 Hz]  97 lb-in [60 Hz]   - 20 [50 Hz] 24 [60 Hz] - Instantenous Stop = 4200 oz-in²22000 oz-in² - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb - 22 lb Request Quote -
4IK30VES3T2-90S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 90 :1 - - 15 mm - 116 lb-in [60 Hz]  140 lb-in [50 Hz]   - 16.6 [50 Hz] 20 [60 Hz] - Instantenous Stop = 4200 oz-in²27000 oz-in² - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb - 22 lb Request Quote -
4IK30VES3T2-100S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 100 :1 - - 15 mm - 129 lb-in [60 Hz]  141 lb-in [50 Hz]   - 15 [50 Hz] 18 [60 Hz] - Instantenous Stop = 4200 oz-in²34000 oz-in² - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb - 22 lb Request Quote -
4IK30VES3T2-120S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 120 :1 - - 15 mm - 141 lb-in [50 Hz]  141 lb-in [60 Hz]   - 12.5 [50 Hz] 15 [60 Hz] - Instantenous Stop = 4200 oz-in²49000 oz-in² - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb - 22 lb Request Quote -
4IK30VES3T2-150S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 150 :1 - - 15 mm - 141 lb-in [50 Hz]  141 lb-in [60 Hz]   - 10 [50 Hz] 12 [60 Hz] - Instantenous Stop = 4200 oz-in²66000 oz-in² - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb - 22 lb Request Quote -
4IK30VES3T2-180S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 180 :1 - - 15 mm - 141 lb-in [50 Hz]  141 lb-in [60 Hz]   - 8.3 [50 Hz] 10 [60 Hz] - Instantenous Stop = 4200 oz-in²66000 oz-in² - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb - 22 lb Request Quote -
Unit of Measure
1 2