ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Output Power |
Voltage (VAC) |
Type |
Electromagnetic Brake |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Orientation |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Permissible Overhung Load |
Permissible Thrust Load |
Web Price |
CAD |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK30VKEST-4H10S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 10 :1 | - | - 12 mm | - 10 lb-in [50 Hz] 8.3 lb-in [60 Hz] | - 150 [50 Hz] 180 [60 Hz] | - Instantaneous Stop = 182 oz-in²550 oz-in² | - 0.79 in. from Shaft End = 59 lb0.39 in. from Shaft End = 69 lb | - 19.8 lb | Request Quote |
- ![]() |
4IK30VKEST-4H15S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 15 :1 | - | - 12 mm | - 12.3 lb-in [60 Hz] 14.9 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - Instantaneous Stop = 410 oz-in²1230 oz-in² | - 0.79 in. from Shaft End = 76 lb0.39 in. from Shaft End = 90 lb | - 24 lb | Request Quote |
- ![]() |
4IK30VKEST-4H20S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 20 :1 | - | - 12 mm | - 16.5 lb-in [60 Hz] 20 lb-in [50 Hz] | - 75 [50 Hz] 90 [60 Hz] | - Instantaneous Stop = 730 oz-in²2200 oz-in² | - 0.39 in. from Shaft End = 109 lb0.79 in. from Shaft End = 93 lb | - 30 lb | Request Quote |
- ![]() |
4IK30VKEST-4H30S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 30 :1 | - | - 12 mm | - 24 lb-in [60 Hz] 30 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - Instantaneous Stop = 1640 oz-in²4900 oz-in² | - 0.39 in. from Shaft End = 139 lb0.79 in. from Shaft End = 119 lb | - 39 lb | Request Quote |
- ![]() |
4IK30VKEST-4H50S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 50 :1 | - | - 12 mm | - 41 lb-in [60 Hz] 49 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | - Instantaneous Stop = 4600 oz-in²13700 oz-in² | - 0.39 in. from Shaft End = 179 lb0.79 in. from Shaft End = 153 lb | - 50 lb | Request Quote |
- ![]() |
4IK30VKEST-4H100S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 100 :1 | - | - 12 mm | - 100 lb-in [50 Hz] 83 lb-in [60 Hz] | - 15 [50 Hz] 18 [60 Hz] | - Instantaneous Stop = 18200 oz-in²55000 oz-in² | - 0.39 in. from Shaft End = 199 lb0.79 in. from Shaft End = 170 lb | - 55 lb | Request Quote |
- ![]() |
4IK30VKEST-4H200S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Right-Angle Hollow Shaft (Stainless Steel) Gearhead | - 200 :1 | - | - 12 mm | - 165 lb-in [60 Hz] 182 lb-in [50 Hz] | - 7.5 [50 Hz] 9 [60 Hz] | - Instantaneous Stop = 73000 oz-in²220000 oz-in² | - 0.79 in. from Shaft End = 188 lb0.39 in. from Shaft End = 220 lb | - 61 lb | Request Quote |
- ![]() |
4IK30VES3T2-5S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 5 :1 | - | - 15 mm | - 6.8 lb-in [60 Hz] 8.1 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | - Instantenous Stop = 42 oz-in²120 oz-in² | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-6S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 6 :1 | - | - 15 mm | - 8.1 lb-in [60 Hz] 9.7 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | - Instantenous Stop = 61 oz-in²175 oz-in² | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-7.5S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 7.5 :1 | - | - 15 mm | - 12.3 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | - Instantenous Stop = 95 oz-in²270 oz-in² | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-9S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 9 :1 | - | - 15 mm | - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | - Instantenous Stop = 137 oz-in²390 oz-in² | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-12.5S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 12.5 :1 | - | - 15 mm | - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | - Instantenous Stop = 260 oz-in²820 oz-in² | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-15S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 15 :1 | - | - 15 mm | - 20 lb-in [60 Hz] 24 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - Instantenous Stop = 380 oz-in²1200 oz-in² | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-18S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 18 :1 | - | - 15 mm | - 24 lb-in [60 Hz] 29 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | - Instantenous Stop = 550 oz-in²1700 oz-in² | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-25S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 25 :1 | - | - 15 mm | - 33 lb-in [60 Hz] 40 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - Instantenous Stop = 1060 oz-in²3000 oz-in² | - 0.39 in. from Shaft End = 67 lb0.79 in. from Shaft End = 78 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-30S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 30 :1 | - | - 15 mm | - 38 lb-in [60 Hz] 46 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - Instantenous Stop = 1530 oz-in²4400 oz-in² | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-36S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 36 :1 | - | - 15 mm | - 46 lb-in [60 Hz] 55 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | - Instantenous Stop = 2200 oz-in²6000 oz-in² | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-50S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 50 :1 | - | - 15 mm | - 64 lb-in [60 Hz] 77 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | - Instantenous Stop = 4200 oz-in²12000 oz-in² | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-60S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 60 :1 | - | - 15 mm | - 77 lb-in [60 Hz] 93 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - Instantenous Stop = 4200 oz-in²17500 oz-in² | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-75S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 75 :1 | - | - 15 mm | - 116 lb-in [50 Hz] 97 lb-in [60 Hz] | - 20 [50 Hz] 24 [60 Hz] | - Instantenous Stop = 4200 oz-in²22000 oz-in² | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-90S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 90 :1 | - | - 15 mm | - 116 lb-in [60 Hz] 140 lb-in [50 Hz] | - 16.6 [50 Hz] 20 [60 Hz] | - Instantenous Stop = 4200 oz-in²27000 oz-in² | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-100S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 100 :1 | - | - 15 mm | - 129 lb-in [60 Hz] 141 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | - Instantenous Stop = 4200 oz-in²34000 oz-in² | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-120S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 120 :1 | - | - 15 mm | - 141 lb-in [50 Hz] 141 lb-in [60 Hz] | - 12.5 [50 Hz] 15 [60 Hz] | - Instantenous Stop = 4200 oz-in²49000 oz-in² | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-150S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 150 :1 | - | - 15 mm | - 141 lb-in [50 Hz] 141 lb-in [60 Hz] | - 10 [50 Hz] 12 [60 Hz] | - Instantenous Stop = 4200 oz-in²66000 oz-in² | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb | - 22 lb | Request Quote |
- ![]() |
4IK30VES3T2-180S | - 3.15 in | - 30 W (1/25 HP) | - Three-Phase 220/230/240 VAC | - Terminal Box | - Not Equipped | - Parallel Shaft Gearhead (Stainless Steel Shaft) | - 180 :1 | - | - 15 mm | - 141 lb-in [50 Hz] 141 lb-in [60 Hz] | - 8.3 [50 Hz] 10 [60 Hz] | - Instantenous Stop = 4200 oz-in²66000 oz-in² | - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb | - 22 lb | Request Quote |
- ![]() |