Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Gear Motor
Standard AC motors are used generally as a power source for automated equipment, because these motors can be operated easily by connecting the motor directly to an AC power supply. The KIIS Series offers higher strength gears that maximize motor performance, offer long life with simple wiring and flexible mounting options, all at affordable prices. These are the characteristics of the new standard in AC motors, the next generation KIIS Series.
  • 30 W (1/25 HP)
  • 3.15 in. (80 mm) Frame Size
  • Metric Output Shafts available
  • Permissible Torque
    • Round Shaft (no Gear) = 24 ~ 29 oz-in (170 ~ 205 mN·m)
    • Parallel Shaft Gear =6.8 ~ 141 lb-in (0.77 ~ 16 N·m)
    • Right-Angle Shaft Gear = 8.3 ~ 182 lb-in (0.94 ~ 20.6 N·m)
  • Terminal Box Type
Unit of Measure
1 2 

Item #

Frame Size

Output Power

Voltage (VAC)

Type

Electromagnetic Brake

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Orientation

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Permissible Overhung Load

Permissible Thrust Load

Web Price

CAD

4IK30VES3T2-250S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 250 :1 - - 15 mm - 141 lb-in [50 Hz]  141 lb-in [60 Hz]   - 6 [50 Hz] 7.2 [60 Hz] - Instantenous Stop = 4200 oz-in²66000 oz-in² - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb - 22 lb Request Quote -
4IK30VES3T2-300S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 300 :1 - - 15 mm - 141 lb-in [50 Hz]  141 lb-in [60 Hz]   - 5 [50 Hz] 6 [60 Hz] - Instantenous Stop = 4200 oz-in²66000 oz-in² - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb - 22 lb Request Quote -
4IK30VES3T2-360S - 3.15 in - 30 W (1/25 HP) - Three-Phase 220/230/240 VAC - Terminal Box - Not Equipped - Parallel Shaft Gearhead (Stainless Steel Shaft) - 360 :1 - - 15 mm - 141 lb-in [50 Hz]  141 lb-in [60 Hz]   - 4.1 [50 Hz] 5 [60 Hz] - Instantenous Stop = 4200 oz-in²66000 oz-in² - 0.39 in. from Shaft End = 101 lb0.79 in. from Shaft End = 123 lb - 22 lb Request Quote -
Unit of Measure
1 2