ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
Item # |
Item Name |
Motor Frame Size |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Rated Torque (lb-in) |
Rated Speed (rpm) |
|---|---|---|---|---|---|---|---|---|
| VHR206AM-5U | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 1.59 | - 360 |
| VHR206AM-6U | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 1.94 | - 300 |
| VHR206AM-9U | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 2.9 | - 200 |
| VHR206AM-15U | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 4.8 | - 120 |
| VHR206AM-18U | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 5.8 | - 100 |
| VHR206AM-30U | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 9.7 | - 60 |
| VHR206AM-36U | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 11.5 | - 50 |
| VHR206AM-60U | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18.5 | - 30 |
| VHR206AM-90U | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 28 | - 20 |
| VHR206AM-120U | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 37 | - 15 |
| VHR206AM-180U | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 53 | - 10 |
| VHR206AM-300U | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 53 | - 6 |
| VHR206AM-360U | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 53 | - 5 |
| VHR206CM-5E | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 1.94 [50 Hz] 1.59 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] |
| VHR206CM-6E | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 2.3 [50 Hz] 1.94 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] |
| VHR206CM-9E | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3.5 [50 Hz] 2.9 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] |
| VHR206CM-15E | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 5.8 [50 Hz] 4.8 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] |
| VHR206CM-18E | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 6.9 [50 Hz] 5.8 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
| VHR206CM-30E | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 11.5 [50 Hz] 9.7 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] |
| VHR206CM-36E | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 13.2 [50 Hz] 11.5 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] |
| VHR206CM-60E | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 22 [50 Hz] 18.5 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] |
| VHR206CM-90E | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 33 [50 Hz] 28 [60 Hz] | - 16 [50 Hz] 20 [60 Hz] |
| VHR206CM-120E | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 45 [50 Hz] 37 [60 Hz] | - 15 |
| VHR206CM-180E | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 53 | - 10 |
| VHR206CM-300E | - Discontinued Product | - 2.36 in. sq. | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 53 | - 5 [50 Hz] 6 [60 Hz] |