Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
V series top
The V series utilizes a comprehensive set of noise-reduction technologies: a special tooth-surface machining technology to remove cutting marks from the surface of the motor shaft teeth, an optimized quiet-running design that considers circular speed of the motor while maintaining its strength, and a high-accuracy assembly technology that ensures precision at micron levels.
  • Frame sizes from 1.65 in to 3.54 in
  • Output power from 1/125 HP (6 W) to 1/8 HP (90 W)
  • Rated torque from 1.59 lb-in to 350 lb-in
  • Designed for long-term performance (10,000 hours)
 1 2 3 4 5 »  

Item #

Item Name

Motor Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Rated Torque (lb-in)

Rated Speed (rpm)

VHR425AM-180U - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 141 - 10
VHR425AM-300U - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 141 - 6
VHR425AM-360U - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 141 - 5
VHR425CM-5E - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 8.1 [50 Hz] 6.8 [60 Hz] - 300 [50 Hz] 360 [60 Hz]
VHR425CM-6E - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 9.7 [50 Hz] 8.1 [60 Hz] - 250 [50 Hz] 300 [60 Hz]
VHR425CM-9E - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 15 [50 Hz] 12.3 [60 Hz] - 200 [60 Hz] 166 [50 Hz]
VHR425CM-15E - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 24 [50 Hz] 20 [60 Hz] - 100 [50 Hz] 120 [60 Hz]
VHR425CM-18E - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 29 [50 Hz] 24 [60 Hz] - 83 [50 Hz] 100 [60 Hz]
VHR425CM-30E - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 46 [50 Hz] 38 [60 Hz] - 50 [50 Hz] 60 [60 Hz]
VHR425CM-36E - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 55 [50 Hz] 46 [60 Hz] - 50 [60 Hz] 41 [50 Hz]
VHR425CM-60E - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 93 [50 Hz] 77 [60 Hz] - 25 [50 Hz] 30 [60 Hz]
VHR425CM-90E - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 140 [50 Hz] 116 [60 Hz] - 16 [50 Hz] 20 [60 Hz]
VHR425CM-120E - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 141 - 15
VHR425CM-180E - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 141 - 10
VHR425CM-300E - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 141 - 5 [50 Hz] 6 [60 Hz]
VHR425CM-360E - Electromagnetic Brake Reversible Motor - 3.15 in. sq. - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 141 - 5
VHI540SM-5 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 10.6 - 300 [200 VAC, 50 Hz] 360 [60 Hz]
VHI540SM-6 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 12.3 - 250 [200 VAC, 50 Hz] 300 [60 Hz]
VHI540SM-9 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 18.5 - 166 [200 VAC, 50 Hz] 200 [60 Hz]
VHI540SM-15 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 30 - 100 [200 VAC, 50 Hz] 120 [60 Hz]
VHI540SM-18 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 37 - 83 [200 VAC, 50 Hz] 100 [60 Hz]
VHI540SM-30 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 59 - 50 [200 VAC, 50 Hz] 60 [60 Hz]
VHI540SM-36 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 70 - 41 [200 VAC, 50 Hz] 50 [60 Hz]
VHI540SM-60 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 118 - 25 [200 VAC, 50 Hz] 30 [60 Hz]
VHI540SM-90 - Electromagnetic Brake Induction Motor - 3.54 in. sq. - 40 W (1/19 HP) - Three-Phase 200/220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 177 - 16 [200 VAC, 50 Hz] 20 [60 Hz]
 1 2 3 4 5 »