Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|
VHR540CM-180E | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 260 | - 10 |
VHR540CM-300E | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 260 | - 5 [50 Hz] 6 [60 Hz] |
VHI560SM-5 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 | - 300 [200 VAC, 50 Hz] 360 [60 Hz] |
VHI560SM-6 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18.5 | - 250 [200 VAC, 50 Hz] 300 [60 Hz] |
VHI560SM-9 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 27 | - 166 [200 VAC, 50 Hz] 200 [60 Hz] |
VHI560SM-15 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 45 | - 100 [200 VAC, 50 Hz] 120 [60 Hz] |
VHI560SM-18 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 54 | - 83 [200 VAC, 50 Hz] 100 [60 Hz] |
VHI560SM-30 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 86 | - 50 [200 VAC, 50 Hz] 60 [60 Hz] |
VHI560SM-36 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 104 | - 41 [200 VAC, 50 Hz] 50 [60 Hz] |
VHI560SM-60 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 173 | - 25 [200 VAC, 50 Hz] 30 [60 Hz] |
VHI560SM-90 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 260 | - 16 [200 VAC, 50 Hz] 20 [60 Hz] |
VHI560SM-120 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 260 | - 15 |
VHI560SM-180 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 260 | - 10 |
VHI560SM-300 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 260 | - 5 [200 VAC, 50 Hz] 6 [60 Hz] |
VHR560AM-5U | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15.9 | - 360 |
VHR560AM-6U | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 19.4 | - 300 |
VHR560AM-9U | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 29 | - 200 |
VHR560AM-15U | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 48 | - 120 |
VHR560AM-18U | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 58 | - 100 |
VHR560AM-30U | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 92 | - 60 |
VHR560AM-36U | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 110 | - 50 |
VHR560AM-60U | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 184 | - 30 |
VHR560AM-90U | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 260 | - 20 |
VHR560AM-120U | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 260 | - 15 |
VHR560AM-180U | - Electromagnetic Brake Reversible Motor | - 3.54 in. sq. | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 260 | - 10 |