Rated Torque (lb-in) |
Rated Speed (rpm) |
---|---|---|---|---|---|---|---|---|
VHR425AM-180U | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 141 | - 10 |
VHR425AM-300U | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 141 | - 6 |
VHR425AM-360U | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 141 | - 5 |
VHR425CM-5E | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 8.1 [50 Hz] 6.8 [60 Hz] | - 300 [50 Hz] 360 [60 Hz] |
VHR425CM-6E | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 9.7 [50 Hz] 8.1 [60 Hz] | - 250 [50 Hz] 300 [60 Hz] |
VHR425CM-9E | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 [50 Hz] 12.3 [60 Hz] | - 200 [60 Hz] 166 [50 Hz] |
VHR425CM-15E | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 24 [50 Hz] 20 [60 Hz] | - 100 [50 Hz] 120 [60 Hz] |
VHR425CM-18E | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 29 [50 Hz] 24 [60 Hz] | - 83 [50 Hz] 100 [60 Hz] |
VHR425CM-30E | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 46 [50 Hz] 38 [60 Hz] | - 50 [50 Hz] 60 [60 Hz] |
VHR425CM-36E | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 55 [50 Hz] 46 [60 Hz] | - 50 [60 Hz] 41 [50 Hz] |
VHR425CM-60E | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 93 [50 Hz] 77 [60 Hz] | - 25 [50 Hz] 30 [60 Hz] |
VHR425CM-90E | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 140 [50 Hz] 116 [60 Hz] | - 16 [50 Hz] 20 [60 Hz] |
VHR425CM-120E | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 141 | - 15 |
VHR425CM-180E | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 141 | - 10 |
VHR425CM-300E | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 141 | - 5 [50 Hz] 6 [60 Hz] |
VHR425CM-360E | - Electromagnetic Brake Reversible Motor | - 3.15 in. sq. | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 141 | - 5 |
VHI540SM-5 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 10.6 | - 300 [200 VAC, 50 Hz] 360 [60 Hz] |
VHI540SM-6 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 12.3 | - 250 [200 VAC, 50 Hz] 300 [60 Hz] |
VHI540SM-9 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18.5 | - 166 [200 VAC, 50 Hz] 200 [60 Hz] |
VHI540SM-15 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 30 | - 100 [200 VAC, 50 Hz] 120 [60 Hz] |
VHI540SM-18 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 37 | - 83 [200 VAC, 50 Hz] 100 [60 Hz] |
VHI540SM-30 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 59 | - 50 [200 VAC, 50 Hz] 60 [60 Hz] |
VHI540SM-36 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 70 | - 41 [200 VAC, 50 Hz] 50 [60 Hz] |
VHI540SM-60 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 118 | - 25 [200 VAC, 50 Hz] 30 [60 Hz] |
VHI540SM-90 | - Electromagnetic Brake Induction Motor | - 3.54 in. sq. | - 40 W (1/19 HP) | - Three-Phase 200/220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 177 | - 16 [200 VAC, 50 Hz] 20 [60 Hz] |