Basic Step Angle |
Encoder Output |
Web Price |
Current per Phase (A/phase) |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
RK599BCE-PS7 | - 3.54 in |
![]() Graph |
- 2800 oz-in | - Planetary Gear | - 7.2 :1 | - Double | - Single-Phase 200-230 VAC | - Microstep- 0.0004º ~ 0.1º | - | Request Quote | - | - |
RK543AA-R27 | - 1.65 in |
![]() Graph |
- 18.4 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK544AA-R27 | - 1.65 in |
![]() Graph |
- 25 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK545AA-R27 | - 1.65 in |
![]() Graph |
- 34 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK543AAR27T10 | - 1.65 in |
![]() Graph |
- 141 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000288º ~ 0.072º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK543AAR27T20 | - 1.65 in |
![]() Graph |
- 211 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000144º ~ 0.036º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK543AAR27T3.6 | - 1.65 in |
![]() Graph |
- 48 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0008º ~ 0.2º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK543AAR27T30 | - 1.65 in |
![]() Graph |
- 211 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000096º ~ 0.024º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK543AAR27T7.2 | - 1.65 in |
![]() Graph |
- 98 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0004º ~ 0.1º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK543AAR27PS25 | - 1.65 in |
![]() Graph |
- 350 oz-in | - Planetary Gear | - 25 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0001152º ~ 0.0288º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK543AAR27PS36 | - 1.65 in |
![]() Graph |
- 420 oz-in | - Planetary Gear | - 36 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00008º ~ 0.02º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK543AAR27PS50 | - 1.65 in |
![]() Graph |
- 420 oz-in | - Planetary Gear | - 50 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK545AAR27PS10 | - 1.65 in |
![]() Graph |
- 210 oz-in | - Planetary Gear | - 10 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000288º ~ 0.072º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK545AAR27PS5 | - 1.65 in |
![]() Graph |
- 142 oz-in | - Planetary Gear | - 5 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000576º ~ 0.144º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK545AAR27PS7 | - 1.65 in |
![]() Graph |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0004º ~ 0.1º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK543AAR27H100 | - 1.65 in |
![]() Graph |
- 704 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000288º ~ 0.0072º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK543AAR27H50 | - 1.65 in |
![]() Graph |
- 480 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564ACE-R27 | - 2.36 in |
![]() Graph |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.00288º ~ 0.72º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK566ACE-R27 | - 2.36 in |
![]() Graph |
- 117 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.00288º ~ 0.72º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK569ACE-R27 | - 2.36 in |
![]() Graph |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.00288º ~ 0.72º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564ACER27T10 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 416 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.000288º ~ 0.072º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564ACER27T20 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 480 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.000144º ~ 0.036º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564ACER27T3.6 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 176 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0008º ~ 0.2º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564ACER27T30 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 560 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.000096º ~ 0.024º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564ACER27T7.2 | - 2.36 in |
![]() Speed - Torque Characteristics |
- 352 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0004º ~ 0.1º | - 500 P/R TTL 3-Channel | Request Quote | - | - |