Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
RK_top.jpg
The RK series incorporates new functions and state-of-the-art technologies to achieve the ultimate performance of a stepper motor. The RK Series offers both the high resolution and smooth motion of a microstepping system with improved response characteristics found in a high performance stepping motor solution. The RK series "Smooth Drive" function achieves low vibration without the need for a higher cost pulse generator.
  • Lowest vibration motor performance
  • Smooth Drive function
  • Geared options
  • IP65 motors available
  • Resolution - 0.72º ~ 0.0.00288º [16 steps] (Microstep)
  • Single-phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS Compliant
Learn More
Unit of Measure
« 11 12 13 

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Power Supply

Basic Step Angle

Encoder Output

Web Price

Current per Phase (A/phase)

Lead Time (Legacy)

RK566AAE-R27 - 2.36 in
Graph
- 117 oz-in - Round Shaft (No Gearhead) - - Single - Single-Phase 100-115 VAC - Microstep- 0.00288º ~ 0.72º - 500 P/R TTL 3-Channel Request Quote - -
RK569AAE-R27 - 2.36 in
Graph
- 230 oz-in - Round Shaft (No Gearhead) - - Single - Single-Phase 100-115 VAC - Microstep- 0.00288º ~ 0.72º - 500 P/R TTL 3-Channel Request Quote - -
RK564AAER27T10 - 2.36 in
Speed - Torque Characteristics
- 416 oz-in - Taper Hobbed Gear - 10 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.000288º ~ 0.072º - 500 P/R TTL 3-Channel Request Quote - -
RK564AAER27T20 - 2.36 in
Speed - Torque Characteristics
- 480 oz-in - Taper Hobbed Gear - 20 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.000144º ~ 0.036º - 500 P/R TTL 3-Channel Request Quote - -
RK564AAER27T3.6 - 2.36 in
Speed - Torque Characteristics
- 176 oz-in - Taper Hobbed Gear - 3.6 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.0008º ~ 0.2º - 500 P/R TTL 3-Channel Request Quote - -
RK564AAER27T30 - 2.36 in
Speed - Torque Characteristics
- 560 oz-in - Taper Hobbed Gear - 30 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.000096º ~ 0.024º - 500 P/R TTL 3-Channel Request Quote - -
RK564AAER27T7.2 - 2.36 in
Speed - Torque Characteristics
- 352 oz-in - Taper Hobbed Gear - 7.2 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.0004º ~ 0.1º - 500 P/R TTL 3-Channel Request Quote - -
RK564AAER27PS25 - 2.36 in
Graph
- 1130 oz-in - Planetary Gear - 25 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.0001152º ~ 0.0288º - 500 P/R TTL 3-Channel Request Quote - -
RK564AAER27PS36 - 2.36 in
Graph
- 1130 oz-in - Planetary Gear - 36 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.00008º ~ 0.02º - 500 P/R TTL 3-Channel Request Quote - -
RK564AAER27PS50 - 2.36 in
Graph
- 1130 oz-in - Planetary Gear - 50 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.0000576º ~ 0.0144º - 500 P/R TTL 3-Channel Request Quote - -
RK566AAER27PS10 - 2.36 in
Graph
- 710 oz-in - Planetary Gear - 10 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.000288º ~ 0.072º - 500 P/R TTL 3-Channel Request Quote - -
RK566AAER27PS5 - 2.36 in
Graph
- 490 oz-in - Planetary Gear - 5 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.000576º ~ 0.144º - 500 P/R TTL 3-Channel Request Quote - -
RK566AAER27PS7 - 2.36 in
Graph
- 560 oz-in - Planetary Gear - 7.2 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.0004º ~ 0.1º - 500 P/R TTL 3-Channel Request Quote - -
RK564AAER27H100 - 2.36 in
Speed - Torque Characteristics
- 1120 oz-in - Harmonic Gear - 100 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.0000288º ~ 0.0072º - 500 P/R TTL 3-Channel Request Quote - -
RK564AAER27H50 - 2.36 in
Speed - Torque Characteristics
- 768 oz-in - Harmonic Gear - 50 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.0000576º ~ 0.0144º - 500 P/R TTL 3-Channel Request Quote - -
RK5913AAE-R27 - 3.35 in
Graph
- 890 oz-in - Round Shaft (No Gearhead) - - Single - Single-Phase 100-115 VAC - Microstep- 0.00288º ~ 0.72º - 500 P/R TTL 3-Channel Request Quote - -
RK596AAE-R27 - 3.35 in
Graph
- 290 oz-in - Round Shaft (No Gearhead) - - Single - Single-Phase 100-115 VAC - Microstep- 0.00288º ~ 0.72º - 500 P/R TTL 3-Channel Request Quote - -
RK599AAE-R27 - 3.35 in
Graph
- 580 oz-in - Round Shaft (No Gearhead) - - Single - Single-Phase 100-115 VAC - Microstep- 0.00288º ~ 0.72º - 500 P/R TTL 3-Channel Request Quote - -
RK596AAER27T10 - 3.54 in
Speed - Torque Characteristics
- 1264 oz-in - Taper Hobbed Gear - 10 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.000288º ~ 0.072º - 500 P/R TTL 3-Channel Request Quote - -
RK596AAER27T20 - 3.54 in
Speed - Torque Characteristics
- 1696 oz-in - Taper Hobbed Gear - 20 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.000144º ~ 0.036º - 500 P/R TTL 3-Channel Request Quote - -
RK596AAER27T3.6 - 3.54 in
Speed - Torque Characteristics
- 624 oz-in - Taper Hobbed Gear - 3.6 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.0008º ~ 0.2º - 500 P/R TTL 3-Channel Request Quote - -
RK596AAER27T30 - 3.54 in
Speed - Torque Characteristics
- 1696 oz-in - Taper Hobbed Gear - 30 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.000096º ~ 0.024º - 500 P/R TTL 3-Channel Request Quote - -
RK596AAER27T7.2 - 3.54 in
Speed - Torque Characteristics
- 1264 oz-in - Taper Hobbed Gear - 7.2 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.0004º ~ 0.1º - 500 P/R TTL 3-Channel Request Quote - -
RK596AAER27PS25 - 3.54 in
Graph
- 5200 oz-in - Planetary Gear - 25 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.0001152º ~ 0.0288º - 500 P/R TTL 3-Channel Request Quote - -
RK596AAER27PS36 - 3.54 in
Graph
- 5200 oz-in - Planetary Gear - 36 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.00008º ~ 0.02º - 500 P/R TTL 3-Channel Request Quote - -
Unit of Measure
« 11 12 13