ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
Current per Phase (A/phase) |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
RK566ACE-N5 | - 2.36 in |
Speed - Torque Characteristics |
- 480 oz-in | - Planetary Gear | - 5 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.000576º ~ 0.144º | - | Request Quote | - | - |
RK566ACE-N7.2 | - 2.36 in |
Speed - Torque Characteristics |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0004º ~ 0.1º | - | Request Quote | - | - |
RK566ACE-N10 | - 2.36 in |
Speed - Torque Characteristics |
- 704 oz-in | - Planetary Gear | - 10 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.000288º ~ 0.072º | - | Request Quote | - | - |
RK566BAE | - 2.36 in |
Graph |
- 117 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK566BAE-N5 | - 2.36 in |
Speed - Torque Characteristics |
- 480 oz-in | - Planetary Gear | - 5 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.000576º ~ 0.144º | - | Request Quote | - | - |
RK566BAE-N7.2 | - 2.36 in |
Speed - Torque Characteristics |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.0004º ~ 0.1º | - | Request Quote | - | - |
RK566BAE-N10 | - 2.36 in |
Speed - Torque Characteristics |
- 704 oz-in | - Planetary Gear | - 10 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.000288º ~ 0.072º | - | Request Quote | - | - |
RK566BCE | - 2.36 in |
Graph |
- 117 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Single-Phase 200-230 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK566BCE-N5 | - 2.36 in |
Speed - Torque Characteristics |
- 480 oz-in | - Planetary Gear | - 5 :1 | - Double | - Single-Phase 200-230 VAC | - Microstep- 0.000576º ~ 0.144º | - | Request Quote | - | - |
RK566BCE-N7.2 | - 2.36 in |
Speed - Torque Characteristics |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Double | - Single-Phase 200-230 VAC | - Microstep- 0.0004º ~ 0.1º | - | Request Quote | - | - |
RK566BCE-N10 | - 2.36 in |
Speed - Torque Characteristics |
- 704 oz-in | - Planetary Gear | - 10 :1 | - Double | - Single-Phase 200-230 VAC | - Microstep- 0.000288º ~ 0.072º | - | Request Quote | - | - |
RK569AAE | - 2.36 in |
Graph |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK569ACE | - 2.36 in |
Graph |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK569BAE | - 2.36 in |
Graph |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK569BCE | - 2.36 in |
Graph |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Single-Phase 200-230 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK596AAE | - 3.35 in |
Graph |
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK596AAE-H50 | - 3.54 in |
Speed - Torque Characteristics |
- 3520 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK596AAE-H100 | - 3.54 in |
Speed - Torque Characteristics |
- 5120 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000288º ~ 0.0072º | - | Request Quote | - | - |
RK596AAE-N25 | - 3.54 in |
Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 25 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0001152º ~ 0.0288º | - | Request Quote | - | - |
RK596AAE-N36 | - 3.54 in |
Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 36 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00008º ~ 0.02º | - | Request Quote | - | - |
RK596AAE-N50 | - 3.54 in |
Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 50 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK596AAE-T3.6 | - 3.54 in |
Speed - Torque Characteristics |
- 624 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0008º ~ 0.2º | - | Request Quote | - | - |
RK596AAE-T7.2 | - 3.54 in |
Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0004º ~ 0.1º | - | Request Quote | - | - |
RK596AAE-T10 | - 3.54 in |
Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000288º ~ 0.072º | - | Request Quote | - | - |
RK596AAE-T20 | - 3.54 in |
Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000144º ~ 0.036º | - | Request Quote | - | - |