ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
Current per Phase (A/phase) |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
RK596AAE-T30 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000096º ~ 0.024º | - | Request Quote | - | - |
RK596ACE | - 3.35 in |
![]() Graph |
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK596ACE-H50 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 3520 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK596ACE-H100 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0000288º ~ 0.0072º | - | Request Quote | - | - |
RK596ACE-N25 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 25 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0001152º ~ 0.0288º | - | Request Quote | - | - |
RK596ACE-N36 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 36 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.00008º ~ 0.02º | - | Request Quote | - | - |
RK596ACE-N50 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 50 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK596ACE-T3.6 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 624 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0008º ~ 0.2º | - | Request Quote | - | - |
RK596ACE-T7.2 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0004º ~ 0.1º | - | Request Quote | - | - |
RK596ACE-T10 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.000288º ~ 0.072º | - | Request Quote | - | - |
RK596ACE-T20 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.000144º ~ 0.036º | - | Request Quote | - | - |
RK596ACE-T30 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.000096º ~ 0.024º | - | Request Quote | - | - |
RK596BAE | - 3.35 in |
![]() Graph |
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK596BAE-H50 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 3520 oz-in | - Harmonic Gear | - 50 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK596BAE-H100 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Harmonic Gear | - 100 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.0000288º ~ 0.0072º | - | Request Quote | - | - |
RK596BAE-N25 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 25 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.0001152º ~ 0.0288º | - | Request Quote | - | - |
RK596BAE-N36 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 36 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.00008º ~ 0.02º | - | Request Quote | - | - |
RK596BAE-N50 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 5120 oz-in | - Planetary Gear | - 50 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK596BAE-T3.6 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 624 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.0008º ~ 0.2º | - | Request Quote | - | - |
RK596BAE-T7.2 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.0004º ~ 0.1º | - | Request Quote | - | - |
RK596BAE-T10 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 10 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.000288º ~ 0.072º | - | Request Quote | - | - |
RK596BAE-T20 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 20 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.000144º ~ 0.036º | - | Request Quote | - | - |
RK596BAE-T30 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 30 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.000096º ~ 0.024º | - | Request Quote | - | - |
RK596BCE | - 3.35 in |
![]() Graph |
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Single-Phase 200-230 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK596BCE-H50 | - 3.54 in |
![]() Speed - Torque Characteristics |
- 3520 oz-in | - Harmonic Gear | - 50 :1 | - Double | - Single-Phase 200-230 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |