ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
Current per Phase (A/phase) |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
RK5913AAE | - 3.35 in |
![]() Graph |
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK5913ACE | - 3.35 in |
![]() Graph |
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK5913BAE | - 3.35 in |
![]() Graph |
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK5913BCE | - 3.35 in |
![]() Graph |
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Double | - Single-Phase 200-230 VAC | - Microstep- 0.00288º ~ 0.72º | - | Request Quote | - | - |
RK564AAT | - 2.36 in |
![]() Graph |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - 0.72º | - | Request Quote | - | - |
RK564ACT | - 2.36 in |
![]() Graph |
- 59 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 200-230 VAC | - 0.72º | - | Request Quote | - | - |
RK566AAT | - 2.36 in |
![]() Graph |
- 117 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - 0.72º | - | Request Quote | - | - |
RK566ACT | - 2.36 in |
![]() Graph |
- 117 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 200-230 VAC | - 0.72º | - | Request Quote | - | - |
RK569AAT | - 2.36 in |
![]() Graph |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - 0.72º | - | Request Quote | - | - |
RK569ACT | - 2.36 in |
![]() Graph |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 200-230 VAC | - 0.72º | - | Request Quote | - | - |
RK5913AAT | - 3.35 in |
![]() Graph |
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - 0.72º | - | Request Quote | - | - |
RK5913ACT | - 3.35 in |
![]() Graph |
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 200-230 VAC | - 0.72º | - | Request Quote | - | - |
RK596AAT | - 3.35 in |
![]() Graph |
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - 0.72º | - | Request Quote | - | - |
RK596ACT | - 3.35 in |
![]() Graph |
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 200-230 VAC | - 0.72º | - | Request Quote | - | - |
RK599AAT | - 3.35 in |
![]() Graph |
- 580 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - 0.72º | - | Request Quote | - | - |
RK599ACT | - 3.35 in |
![]() Graph |
- 580 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 200-230 VAC | - 0.72º | - | Request Quote | - | - |
RK543AA-PS25 | - 1.65 in |
![]() Graph |
- 350 oz-in | - Planetary Gear | - 25 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0001152º ~ 0.0288º | - | Request Quote | - | - |
RK543AA-PS36 | - 1.65 in |
![]() Graph |
- 420 oz-in | - Planetary Gear | - 36 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00008º ~ 0.02º | - | Request Quote | - | - |
RK543AA-PS50 | - 1.65 in |
![]() Graph |
- 420 oz-in | - Planetary Gear | - 50 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK543BA-PS25 | - 1.65 in |
![]() Graph |
- 350 oz-in | - Planetary Gear | - 25 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.0001152º ~ 0.0288º | - | Request Quote | - | - |
RK543BA-PS36 | - 1.65 in |
![]() Graph |
- 420 oz-in | - Planetary Gear | - 36 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.00008º ~ 0.02º | - | Request Quote | - | - |
RK543BA-PS50 | - 1.65 in |
![]() Graph |
- 420 oz-in | - Planetary Gear | - 50 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK545AA-PS10 | - 1.65 in |
![]() Graph |
- 210 oz-in | - Planetary Gear | - 10 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000288º ~ 0.072º | - | Request Quote | - | - |
RK545AA-PS5 | - 1.65 in |
![]() Graph |
- 142 oz-in | - Planetary Gear | - 5 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000576º ~ 0.144º | - | Request Quote | - | - |
RK545AA-PS7 | - 1.65 in |
![]() Graph |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0004º ~ 0.1º | - | Request Quote | - | - |