ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
Current per Phase (A/phase) |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
RK566AAE-R27 | - 2.36 in |
Graph |
- 117 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK569AAE-R27 | - 2.36 in |
Graph |
- 230 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564AAER27T10 | - 2.36 in |
Speed - Torque Characteristics |
- 416 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000288º ~ 0.072º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564AAER27T20 | - 2.36 in |
Speed - Torque Characteristics |
- 480 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000144º ~ 0.036º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564AAER27T3.6 | - 2.36 in |
Speed - Torque Characteristics |
- 176 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0008º ~ 0.2º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564AAER27T30 | - 2.36 in |
Speed - Torque Characteristics |
- 560 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000096º ~ 0.024º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564AAER27T7.2 | - 2.36 in |
Speed - Torque Characteristics |
- 352 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0004º ~ 0.1º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564AAER27PS25 | - 2.36 in |
Graph |
- 1130 oz-in | - Planetary Gear | - 25 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0001152º ~ 0.0288º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564AAER27PS36 | - 2.36 in |
Graph |
- 1130 oz-in | - Planetary Gear | - 36 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00008º ~ 0.02º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564AAER27PS50 | - 2.36 in |
Graph |
- 1130 oz-in | - Planetary Gear | - 50 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK566AAER27PS10 | - 2.36 in |
Graph |
- 710 oz-in | - Planetary Gear | - 10 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000288º ~ 0.072º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK566AAER27PS5 | - 2.36 in |
Graph |
- 490 oz-in | - Planetary Gear | - 5 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000576º ~ 0.144º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK566AAER27PS7 | - 2.36 in |
Graph |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0004º ~ 0.1º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564AAER27H100 | - 2.36 in |
Speed - Torque Characteristics |
- 1120 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000288º ~ 0.0072º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK564AAER27H50 | - 2.36 in |
Speed - Torque Characteristics |
- 768 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK5913AAE-R27 | - 3.35 in |
Graph |
- 890 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK596AAE-R27 | - 3.35 in |
Graph |
- 290 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK599AAE-R27 | - 3.35 in |
Graph |
- 580 oz-in | - Round Shaft (No Gearhead) | - | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00288º ~ 0.72º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK596AAER27T10 | - 3.54 in |
Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 10 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000288º ~ 0.072º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK596AAER27T20 | - 3.54 in |
Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 20 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000144º ~ 0.036º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK596AAER27T3.6 | - 3.54 in |
Speed - Torque Characteristics |
- 624 oz-in | - Taper Hobbed Gear | - 3.6 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0008º ~ 0.2º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK596AAER27T30 | - 3.54 in |
Speed - Torque Characteristics |
- 1696 oz-in | - Taper Hobbed Gear | - 30 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000096º ~ 0.024º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK596AAER27T7.2 | - 3.54 in |
Speed - Torque Characteristics |
- 1264 oz-in | - Taper Hobbed Gear | - 7.2 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0004º ~ 0.1º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK596AAER27PS25 | - 3.54 in |
Graph |
- 5200 oz-in | - Planetary Gear | - 25 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0001152º ~ 0.0288º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK596AAER27PS36 | - 3.54 in |
Graph |
- 5200 oz-in | - Planetary Gear | - 36 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00008º ~ 0.02º | - 500 P/R TTL 3-Channel | Request Quote | - | - |