ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
Current per Phase (A/phase) |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
RK596AAER27PS50 | - 3.54 in |
Graph |
- 5200 oz-in | - Planetary Gear | - 50 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK599AAER27PS10 | - 3.54 in |
Graph |
- 2800 oz-in | - Planetary Gear | - 10 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000288º ~ 0.072º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK599AAER27PS5 | - 3.54 in |
Graph |
- 1980 oz-in | - Planetary Gear | - 5 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000576º ~ 0.144º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK599AAER27PS7 | - 3.54 in |
Graph |
- 2800 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0004º ~ 0.1º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK596AAER27H100 | - 3.54 in |
Speed - Torque Characteristics |
- 5120 oz-in | - Harmonic Gear | - 100 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000288º ~ 0.0072º | - 500 P/R TTL 3-Channel | Request Quote | - | - |
RK596AAER27H50 | - 3.54 in |
Speed - Torque Characteristics |
- 3520 oz-in | - Harmonic Gear | - 50 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - 500 P/R TTL 3-Channel | Request Quote | - | - |