Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
RK_top.jpg
The RK series incorporates new functions and state-of-the-art technologies to achieve the ultimate performance of a stepper motor. The RK Series offers both the high resolution and smooth motion of a microstepping system with improved response characteristics found in a high performance stepping motor solution. The RK series "Smooth Drive" function achieves low vibration without the need for a higher cost pulse generator.
  • Lowest vibration motor performance
  • Smooth Drive function
  • Geared options
  • IP65 motors available
  • Resolution - 0.72º ~ 0.0.00288º [16 steps] (Microstep)
  • Single-phase 100-115 or 200-230 VAC or Three-phase 200-230 VAC
  • RoHS Compliant
Learn More
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Speed-Torque Characteristics

Holding Torque

Shaft/Gear Type

Gear Ratio (X:1)

Shaft

Power Supply

Basic Step Angle

Encoder Output

Web Price

Current per Phase (A/phase)

Lead Time (Legacy)

RK564BAE-H100 - 2.36 in
Speed - Torque Characteristics
- 1120 oz-in - Harmonic Gear - 100 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.0000288º ~ 0.0072º - Request Quote - -
RK564BAE-N25 - 2.36 in
Speed - Torque Characteristics
- 1120 oz-in - Planetary Gear - 25 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.0001152º ~ 0.0288º - Request Quote - -
RK564BAE-N36 - 2.36 in
Speed - Torque Characteristics
- 1120 oz-in - Planetary Gear - 36 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.00008º ~ 0.02º - Request Quote - -
RK564BAE-N50 - 2.36 in
Speed - Torque Characteristics
- 1120 oz-in - Planetary Gear - 50 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.0000576º ~ 0.0144º - Request Quote - -
RK564BAE-T3.6 - 2.36 in
Speed - Torque Characteristics
- 176 oz-in - Taper Hobbed Gear - 3.6 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.0008º ~ 0.2º - Request Quote - -
RK564BAE-T7.2 - 2.36 in
Speed - Torque Characteristics
- 352 oz-in - Taper Hobbed Gear - 7.2 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.0004º ~ 0.1º - Request Quote - -
RK564BAE-T10 - 2.36 in
Speed - Torque Characteristics
- 416 oz-in - Taper Hobbed Gear - 10 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.000288º ~ 0.072º - Request Quote - -
RK564BAE-T20 - 2.36 in
Speed - Torque Characteristics
- 480 oz-in - Taper Hobbed Gear - 20 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.000144º ~ 0.036º - Request Quote - -
RK564BAE-T30 - 2.36 in
Speed - Torque Characteristics
- 560 oz-in - Taper Hobbed Gear - 30 :1 - Double - Single-Phase 100-115 VAC - Microstep- 0.000096º ~ 0.024º - Request Quote - -
RK564BCE - 2.36 in
Graph
- 59 oz-in - Round Shaft (No Gearhead) - - Double - Single-Phase 200-230 VAC - Microstep- 0.00288º ~ 0.72º - Request Quote - -
RK564BCE-H50 - 2.36 in
Speed - Torque Characteristics
- 768 oz-in - Harmonic Gear - 50 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.0000576º ~ 0.0144º - Request Quote - -
RK564BCE-H100 - 2.36 in
Speed - Torque Characteristics
- 1120 oz-in - Harmonic Gear - 100 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.0000288º ~ 0.0072º - Request Quote - -
RK564BCE-N25 - 2.36 in
Speed - Torque Characteristics
- 1120 oz-in - Planetary Gear - 25 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.0001152º ~ 0.0288º - Request Quote - -
RK564BCE-N36 - 2.36 in
Speed - Torque Characteristics
- 1120 oz-in - Planetary Gear - 36 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.00008º ~ 0.02º - Request Quote - -
RK564BCE-N50 - 2.36 in
Speed - Torque Characteristics
- 1120 oz-in - Planetary Gear - 50 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.0000576º ~ 0.0144º - Request Quote - -
RK564BCE-T3.6 - 2.36 in
Speed - Torque Characteristics
- 176 oz-in - Taper Hobbed Gear - 3.6 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.0008º ~ 0.2º - Request Quote - -
RK564BCE-T7.2 - 2.36 in
Speed - Torque Characteristics
- 352 oz-in - Taper Hobbed Gear - 7.2 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.0004º ~ 0.1º - Request Quote - -
RK564BCE-T10 - 2.36 in
Speed - Torque Characteristics
- 416 oz-in - Taper Hobbed Gear - 10 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.000288º ~ 0.072º - Request Quote - -
RK564BCE-T20 - 2.36 in
Speed - Torque Characteristics
- 480 oz-in - Taper Hobbed Gear - 20 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.000144º ~ 0.036º - Request Quote - -
RK564BCE-T30 - 2.36 in
Speed - Torque Characteristics
- 560 oz-in - Taper Hobbed Gear - 30 :1 - Double - Single-Phase 200-230 VAC - Microstep- 0.000096º ~ 0.024º - Request Quote - -
RK566AAE - 2.36 in
Graph
- 117 oz-in - Round Shaft (No Gearhead) - - Single - Single-Phase 100-115 VAC - Microstep- 0.00288º ~ 0.72º - Request Quote - -
RK566AAE-N5 - 2.36 in
Speed - Torque Characteristics
- 480 oz-in - Planetary Gear - 5 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.000576º ~ 0.144º - Request Quote - -
RK566AAE-N7.2 - 2.36 in
Speed - Torque Characteristics
- 560 oz-in - Planetary Gear - 7.2 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.0004º ~ 0.1º - Request Quote - -
RK566AAE-N10 - 2.36 in
Speed - Torque Characteristics
- 704 oz-in - Planetary Gear - 10 :1 - Single - Single-Phase 100-115 VAC - Microstep- 0.000288º ~ 0.072º - Request Quote - -
RK566ACE - 2.36 in
Graph
- 117 oz-in - Round Shaft (No Gearhead) - - Single - Single-Phase 200-230 VAC - Microstep- 0.00288º ~ 0.72º - Request Quote - -
Unit of Measure
 1 2 3 4 5 »