ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Speed-Torque Characteristics |
Holding Torque |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft |
Power Supply |
Basic Step Angle |
Encoder Output |
Web Price |
Current per Phase (A/phase) |
Lead Time (Legacy) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
RK545BA-PS10 | - 1.65 in |
![]() Graph |
- 210 oz-in | - Planetary Gear | - 10 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.000288º ~ 0.072º | - | Request Quote | - | - |
RK545BA-PS5 | - 1.65 in |
![]() Graph |
- 142 oz-in | - Planetary Gear | - 5 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.000576º ~ 0.144º | - | Request Quote | - | - |
RK545BA-PS7 | - 1.65 in |
![]() Graph |
- 210 oz-in | - Planetary Gear | - 7.2 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.0004º ~ 0.1º | - | Request Quote | - | - |
RK564AAE-PS25 | - 2.36 in |
![]() Graph |
- 1130 oz-in | - Planetary Gear | - 25 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0001152º ~ 0.0288º | - | Request Quote | - | - |
RK564AAE-PS36 | - 2.36 in |
![]() Graph |
- 1130 oz-in | - Planetary Gear | - 36 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.00008º ~ 0.02º | - | Request Quote | - | - |
RK564AAE-PS50 | - 2.36 in |
![]() Graph |
- 1130 oz-in | - Planetary Gear | - 50 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK564ACE-PS25 | - 2.36 in |
![]() Graph |
- 1130 oz-in | - Planetary Gear | - 25 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0001152º ~ 0.0288º | - | Request Quote | - | - |
RK564ACE-PS36 | - 2.36 in |
![]() Graph |
- 1130 oz-in | - Planetary Gear | - 36 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.00008º ~ 0.02º | - | Request Quote | - | - |
RK564ACE-PS50 | - 2.36 in |
![]() Graph |
- 1130 oz-in | - Planetary Gear | - 50 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK564BAE-PS25 | - 2.36 in |
![]() Graph |
- 1130 oz-in | - Planetary Gear | - 25 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.0001152º ~ 0.0288º | - | Request Quote | - | - |
RK564BAE-PS36 | - 2.36 in |
![]() Graph |
- 1130 oz-in | - Planetary Gear | - 36 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.00008º ~ 0.02º | - | Request Quote | - | - |
RK564BAE-PS50 | - 2.36 in |
![]() Graph |
- 1130 oz-in | - Planetary Gear | - 50 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK564BCE-PS25 | - 2.36 in |
![]() Graph |
- 1130 oz-in | - Planetary Gear | - 25 :1 | - Double | - Single-Phase 200-230 VAC | - Microstep- 0.0001152º ~ 0.0288º | - | Request Quote | - | - |
RK564BCE-PS36 | - 2.36 in |
![]() Graph |
- 1130 oz-in | - Planetary Gear | - 36 :1 | - Double | - Single-Phase 200-230 VAC | - Microstep- 0.00008º ~ 0.02º | - | Request Quote | - | - |
RK564BCE-PS50 | - 2.36 in |
![]() Graph |
- 1130 oz-in | - Planetary Gear | - 50 :1 | - Double | - Single-Phase 200-230 VAC | - Microstep- 0.0000576º ~ 0.0144º | - | Request Quote | - | - |
RK566AAE-PS10 | - 2.36 in |
![]() Graph |
- 710 oz-in | - Planetary Gear | - 10 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000288º ~ 0.072º | - | Request Quote | - | - |
RK566AAE-PS5 | - 2.36 in |
![]() Graph |
- 490 oz-in | - Planetary Gear | - 5 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.000576º ~ 0.144º | - | Request Quote | - | - |
RK566AAE-PS7 | - 2.36 in |
![]() Graph |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Single-Phase 100-115 VAC | - Microstep- 0.0004º ~ 0.1º | - | Request Quote | - | - |
RK566ACE-PS10 | - 2.36 in |
![]() Graph |
- 710 oz-in | - Planetary Gear | - 10 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.000288º ~ 0.072º | - | Request Quote | - | - |
RK566ACE-PS5 | - 2.36 in |
![]() Graph |
- 490 oz-in | - Planetary Gear | - 5 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.000576º ~ 0.144º | - | Request Quote | - | - |
RK566ACE-PS7 | - 2.36 in |
![]() Graph |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Single | - Single-Phase 200-230 VAC | - Microstep- 0.0004º ~ 0.1º | - | Request Quote | - | - |
RK566BAE-PS10 | - 2.36 in |
![]() Graph |
- 710 oz-in | - Planetary Gear | - 10 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.000288º ~ 0.072º | - | Request Quote | - | - |
RK566BAE-PS5 | - 2.36 in |
![]() Graph |
- 490 oz-in | - Planetary Gear | - 5 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.000576º ~ 0.144º | - | Request Quote | - | - |
RK566BAE-PS7 | - 2.36 in |
![]() Graph |
- 560 oz-in | - Planetary Gear | - 7.2 :1 | - Double | - Single-Phase 100-115 VAC | - Microstep- 0.0004º ~ 0.1º | - | Request Quote | - | - |
RK566BCE-PS10 | - 2.36 in |
![]() Graph |
- 710 oz-in | - Planetary Gear | - 10 :1 | - Double | - Single-Phase 200-230 VAC | - Microstep- 0.000288º ~ 0.072º | - | Request Quote | - | - |