Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
Hollow Rotary Actuator

The new DG Series uses the highly efficient and energy saving AR Series as the motor of the hollow rotary actuator. Pulse input type driver.

  • Designed for continuous operation
  • Lower heat generation
  • Low vibration
  • High response
  • No hunting
  • No gain tuning
  • Package includes 3 m (9.8 ft.) motor cable

Unit of Measure
1 2 

Item #

Frame Size

Power Supply

Shaft

Electromagnetic Brake

Permissible Torque

Permissible Speed (r/min)

List Price

DG60-ARAK-3 - 2.36 in - 24 VDC - Single - Not Equipped - 7.9 lb-in - 200 -
DG60-ARBK-3 - 2.36 in - 24 VDC - Double - Not Equipped - 7.9 lb-in - 200 -
DG85R-ARAA-3 - 3.35 in - Single-Phase 100-115 VAC - Single - Not Equipped - 24 lb-in - 200 -
DG85R-ARAC-3 - 3.35 in - Single-Phase 200-230 VAC - Single - Not Equipped - 24 lb-in - 200 -
DG85R-ARAS-3 - 3.35 in - Three-Phase 200-230 VAC - Single - Not Equipped - 24 lb-in - 200 -
DG85R-ARBA-3 - 3.35 in - Single-Phase 100-115 VAC - Double - Not Equipped - 24 lb-in - 200 -
DG85R-ARBC-3 - 3.35 in - Single-Phase 200-230 VAC - Double - Not Equipped - 24 lb-in - 200 -
DG85R-ARBS-3 - 3.35 in - Three-Phase 200-230 VAC - Double - Not Equipped - 24 lb-in - 200 -
DG130R-ARAA-3 - 5.12 in - Single-Phase 100-115 VAC - Single - Not Equipped - 106 lb-in - 200 -
DG130R-ARAC-3 - 5.12 in - Single-Phase 200-230 VAC - Single - Not Equipped - 106 lb-in - 200 -
DG130R-ARAS-3 - 5.12 in - Three-Phase 200-230 VAC - Single - Not Equipped - 106 lb-in - 200 -
DG130R-ARBA-3 - 5.12 in - Single-Phase 100-115 VAC - Double - Not Equipped - 106 lb-in - 200 -
DG130R-ARBC-3 - 5.12 in - Single-Phase 200-230 VAC - Double - Not Equipped - 106 lb-in - 200 -
DG130R-ARBS-3 - 5.12 in - Three-Phase 200-230 VAC - Double - Not Equipped - 106 lb-in - 200 -
DG130R-ARMA-3 - 5.12 in - Single-Phase 100-115 VAC - Single - Equipped - 106 lb-in - 200 -
DG130R-ARMC-3 - 5.12 in - Single-Phase 200-230 VAC - Single - Equipped - 106 lb-in - 200 -
DG130R-ARMS-3 - 5.12 in - Three-Phase 200-230 VAC - Single - Equipped - 106 lb-in - 200 -
DG200R-ARAA-3 - 7.87 in - Single-Phase 100-115 VAC - Single - Not Equipped - 440 lb-in - 110 -
DG200R-ARAC-3 - 7.87 in - Single-Phase 200-230 VAC - Single - Not Equipped - 440 lb-in - 110 -
DG200R-ARAS-3 - 7.87 in - Three-Phase 200-230 VAC - Single - Not Equipped - 440 lb-in - 110 -
DG200R-ARBA-3 - 7.87 in - Single-Phase 100-115 VAC - Double - Not Equipped - 440 lb-in - 110 -
DG200R-ARBC-3 - 7.87 in - Single-Phase 200-230 VAC - Double - Not Equipped - 440 lb-in - 110 -
DG200R-ARBS-3 - 7.87 in - Three-Phase 200-230 VAC - Double - Not Equipped - 440 lb-in - 110 -
DG200R-ARMA-3 - 7.87 in - Single-Phase 100-115 VAC - Single - Equipped - 440 lb-in - 110 -
DG200R-ARMC-3 - 7.87 in - Single-Phase 200-230 VAC - Single - Equipped - 440 lb-in - 110 -
Unit of Measure
1 2