Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
These products are scheduled to be discontinued. Please contact your local sales office for more information.
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

Lead Time (Legacy)

List Price

5IK40UCT-15 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Terminal Box - 30 lb-in [60 Hz]  38 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - 1350 oz-in² Request Quote - -
5IK40UCT-18 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Terminal Box - 37 lb-in [60 Hz]  45 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] - 1944 oz-in² Request Quote - -
5IK40UCT-25 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Terminal Box - 49 lb-in [60 Hz]  60 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] - 3750 oz-in² Request Quote - -
5IK40UCT-30 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Terminal Box - 59 lb-in [60 Hz]  71 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - 5400 oz-in² Request Quote - -
5IK40UCT-36 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Terminal Box - 70 lb-in [60 Hz]  86 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] - 7776 oz-in² Request Quote - -
5IK40UCT-50 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 18 mm - Terminal Box - 119 lb-in [50 Hz]  99 lb-in [60 Hz]   - 30 [50 Hz] 36 [60 Hz] - 15000 oz-in² Request Quote - -
5IK40UCT-60 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 18 mm - Terminal Box - 118 lb-in [60 Hz]  144 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - 15000 oz-in² Request Quote - -
5IK40UCT-75 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 18 mm - Terminal Box - 148 lb-in [60 Hz]  179 lb-in [50 Hz]   - 20 [50 Hz] 24 [60 Hz] - 15000 oz-in² Request Quote - -
5IK40UCT-90 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 18 mm - Terminal Box - 177 lb-in [60 Hz]  210 lb-in [50 Hz]   - 16.6 [50 Hz] 20 [60 Hz] - 15000 oz-in² Request Quote - -
5IK40UCT-100 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 18 mm - Terminal Box - 198 lb-in [60 Hz]  230 lb-in [50 Hz]   - 15 [50 Hz] 18 [60 Hz] - 15000 oz-in² Request Quote - -
5IK40UCT-120 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 18 mm - Terminal Box - 220 lb-in [60 Hz]  260 lb-in [50 Hz]   - 12.5 [50 Hz] 15 [60 Hz] - 15000 oz-in² Request Quote - -
5IK40UCT-150 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 18 mm - Terminal Box - 260 lb-in   - 10 [50 Hz] 12 [60 Hz] - 15000 oz-in² Request Quote - -
5IK40UCT-180 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 18 mm - Terminal Box - 260 lb-in   - 8.3 [50 Hz] 10 [60 Hz] - 15000 oz-in² Request Quote - -
5IK40UCT-250 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 18 mm - Terminal Box - 260 lb-in   - 6 [50 Hz] 7.2 [60 Hz] - 15000 oz-in² Request Quote - -
5IK40UCT-300 - 3.54 in - 40 W (1/19 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 18 mm - Terminal Box - 260 lb-in   - 5 [50 Hz] 6 [60 Hz] - 15000 oz-in² Request Quote - -
5IK60UAT-5 - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 18 mm - Terminal Box - 15.9 lb-in   - 360 - 150 oz-in² Request Quote - -
5IK60UAT-6 - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 18 mm - Terminal Box - 19.4 lb-in   - 300 - 216 oz-in² Request Quote - -
5IK60UAT-7.5 - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 18 mm - Terminal Box - 23 lb-in   - 240 - 337.50 oz-in² Request Quote - -
5IK60UAT-9 - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 18 mm - Terminal Box - 29 lb-in   - 200 - 486 oz-in² Request Quote - -
5IK60UAT-12.5 - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 18 mm - Terminal Box - 40 lb-in   - 144 - 937.50 oz-in² Request Quote - -
5IK60UAT-15 - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 18 mm - Terminal Box - 48 lb-in   - 120 - 1350 oz-in² Request Quote - -
5IK60UAT-18 - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 18 mm - Terminal Box - 58 lb-in   - 100 - 1944 oz-in² Request Quote - -
5IK60UAT-25 - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 18 mm - Terminal Box - 76 lb-in   - 72 - 3750 oz-in² Request Quote - -
5IK60UAT-30 - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 18 mm - Terminal Box - 92 lb-in   - 60 - 5400 oz-in² Request Quote - -
5IK60UAT-36 - 3.54 in - 60 W (1/12 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 18 mm - Terminal Box - 110 lb-in   - 50 - 7776 oz-in² Request Quote - -
Unit of Measure
« 6 7 8 9 10 »