Permissible Load Inertia |
Web Price |
Lead Time (Legacy) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK25UCT-12.5A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 5/8 in. | - Terminal Box | - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | - 265.63 oz-in² | Request Quote | - | - |
4IK25UCT-15A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 5/8 in. | - Terminal Box | - 20 lb-in [60 Hz] 24 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 382.50 oz-in² | Request Quote | - | - |
4IK25UCT-18A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 5/8 in. | - Terminal Box | - 24 lb-in [60 Hz] 29 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 550.80 oz-in² | Request Quote | - | - |
4IK25UCT-25A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 5/8 in. | - Terminal Box | - 33 lb-in [60 Hz] 40 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 1062.50 oz-in² | Request Quote | - | - |
4IK25UCT-30A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 5/8 in. | - Terminal Box | - 38 lb-in [60 Hz] 46 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 1530 oz-in² | Request Quote | - | - |
4IK25UCT-36A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 5/8 in. | - Terminal Box | - 46 lb-in [60 Hz] 55 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | - 2203.20 oz-in² | Request Quote | - | - |
4IK25UCT-50A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 5/8 in. | - Terminal Box | - 64 lb-in [60 Hz] 77 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-60A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 5/8 in. | - Terminal Box | - 77 lb-in [60 Hz] 93 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-75A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 5/8 in. | - Terminal Box | - 116 lb-in [50 Hz] 97 lb-in [60 Hz] | - 20 [50 Hz] 24 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-90A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 5/8 in. | - Terminal Box | - 116 lb-in [60 Hz] 140 lb-in [50 Hz] | - 16.6 [50 Hz] 20 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-100A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 5/8 in. | - Terminal Box | - 129 lb-in [60 Hz] 141 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-120A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 5/8 in. | - Terminal Box | - 141 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-150A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 5/8 in. | - Terminal Box | - 141 lb-in | - 10 [50 Hz] 12 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-180A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 5/8 in. | - Terminal Box | - 141 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-250A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 5/8 in. | - Terminal Box | - 141 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-300A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 5/8 in. | - Terminal Box | - 141 lb-in | - 5 [50 Hz] 6 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-360A | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 5/8 in. | - Terminal Box | - 141 lb-in | - 4.1 [50 Hz] 5 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
5IK40UAT-5A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - Terminal Box | - 10.6 lb-in | - 360 | - 150 oz-in² | Request Quote | - | - |
5IK40UAT-6A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - Terminal Box | - 12.3 lb-in | - 300 | - 216 oz-in² | Request Quote | - | - |
5IK40UAT-7.5A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - Terminal Box | - 15.9 lb-in | - 240 | - 337.50 oz-in² | Request Quote | - | - |
5IK40UAT-9A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - Terminal Box | - 18.5 lb-in | - 200 | - 486 oz-in² | Request Quote | - | - |
5IK40UAT-12.5A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - Terminal Box | - 25 lb-in | - 144 | - 937.50 oz-in² | Request Quote | - | - |
5IK40UAT-15A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - Terminal Box | - 30 lb-in | - 120 | - 1350 oz-in² | Request Quote | - | - |
5IK40UAT-18A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - Terminal Box | - 37 lb-in | - 100 | - 1944 oz-in² | Request Quote | - | - |
5IK40UAT-25A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - Terminal Box | - 49 lb-in | - 72 | - 3750 oz-in² | Request Quote | - | - |