Type |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
Lead Time (Legacy) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK40UCT-90A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/4 in. | - Terminal Box | - 177 lb-in [60 Hz] 210 lb-in [50 Hz] | - 16.6 [50 Hz] 20 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-100A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - Terminal Box | - 198 lb-in [60 Hz] 230 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-120A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - Terminal Box | - 220 lb-in [60 Hz] 260 lb-in [50 Hz] | - 12.5 [50 Hz] 15 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-150A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - Terminal Box | - 260 lb-in | - 10 [50 Hz] 12 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-180A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - Terminal Box | - 260 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-250A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 3/4 in. | - Terminal Box | - 260 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-300A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 3/4 in. | - Terminal Box | - 260 lb-in | - 5 [50 Hz] 6 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK60UAT-5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - Terminal Box | - 15.9 lb-in | - 360 | - 150 oz-in² | Request Quote | - | - |
5IK60UAT-6A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - Terminal Box | - 19.4 lb-in | - 300 | - 216 oz-in² | Request Quote | - | - |
5IK60UAT-7.5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - Terminal Box | - 23 lb-in | - 240 | - 337.50 oz-in² | Request Quote | - | - |
5IK60UAT-9A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - Terminal Box | - 29 lb-in | - 200 | - 486 oz-in² | Request Quote | - | - |
5IK60UAT-12.5A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - Terminal Box | - 40 lb-in | - 144 | - 937.50 oz-in² | Request Quote | - | - |
5IK60UAT-15A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - Terminal Box | - 48 lb-in | - 120 | - 1350 oz-in² | Request Quote | - | - |
5IK60UAT-18A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - Terminal Box | - 58 lb-in | - 100 | - 1944 oz-in² | Request Quote | - | - |
5IK60UAT-25A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - Terminal Box | - 76 lb-in | - 72 | - 3750 oz-in² | Request Quote | - | - |
5IK60UAT-30A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - Terminal Box | - 92 lb-in | - 60 | - 5400 oz-in² | Request Quote | - | - |
5IK60UAT-36A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - Terminal Box | - 110 lb-in | - 50 | - 7776 oz-in² | Request Quote | - | - |
5IK60UAT-50A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - Terminal Box | - 153 lb-in | - 36 | - 15000 oz-in² | Request Quote | - | - |
5IK60UAT-60A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/4 in. | - Terminal Box | - 184 lb-in | - 30 | - 15000 oz-in² | Request Quote | - | - |
5IK60UAT-75A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - Terminal Box | - 230 lb-in | - 24 | - 15000 oz-in² | Request Quote | - | - |
5IK60UAT-90A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/4 in. | - Terminal Box | - 260 lb-in | - 20 | - 15000 oz-in² | Request Quote | - | - |
5IK60UAT-100A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - Terminal Box | - 260 lb-in | - 18 | - 15000 oz-in² | Request Quote | - | - |
5IK60UAT-120A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - Terminal Box | - 260 lb-in | - 15 | - 15000 oz-in² | Request Quote | - | - |
5IK60UAT-150A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - Terminal Box | - 260 lb-in | - 12 | - 15000 oz-in² | Request Quote | - | - |
5IK60UAT-180A | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - Terminal Box | - 260 lb-in | - 10 | - 15000 oz-in² | Request Quote | - | - |