Type |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
Lead Time (Legacy) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK90UAT-9A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - Terminal Box | - 41 lb-in | - 200 | - 486 oz-in² | Request Quote | - | - |
5IK90UAT-12.5A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - Terminal Box | - 58 lb-in | - 144 | - 937.50 oz-in² | Request Quote | - | - |
5IK90UAT-15A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - Terminal Box | - 69 lb-in | - 120 | - 1350 oz-in² | Request Quote | - | - |
5IK90UAT-18A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - Terminal Box | - 80 lb-in | - 100 | - 1944 oz-in² | Request Quote | - | - |
5IK90UAT-25A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - Terminal Box | - 111 lb-in | - 72 | - 3750 oz-in² | Request Quote | - | - |
5IK90UAT-30A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - Terminal Box | - 133 lb-in | - 60 | - 5400 oz-in² | Request Quote | - | - |
5IK90UAT-36A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - Terminal Box | - 160 lb-in | - 50 | - 7776 oz-in² | Request Quote | - | - |
5IK90UAT-50A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - Terminal Box | - 220 lb-in | - 36 | - 15000 oz-in² | Request Quote | - | - |
5IK90UAT-60A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/4 in. | - Terminal Box | - 260 lb-in | - 30 | - 15000 oz-in² | Request Quote | - | - |
5IK90UAT-75A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - Terminal Box | - 310 lb-in | - 24 | - 15000 oz-in² | Request Quote | - | - |
5IK90UAT-90A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/4 in. | - Terminal Box | - 350 lb-in | - 20 | - 15000 oz-in² | Request Quote | - | - |
5IK90UAT-100A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - Terminal Box | - 350 lb-in | - 18 | - 15000 oz-in² | Request Quote | - | - |
5IK90UAT-120A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - Terminal Box | - 350 lb-in | - 15 | - 15000 oz-in² | Request Quote | - | - |
5IK90UAT-150A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - Terminal Box | - 350 lb-in | - 12 | - 15000 oz-in² | Request Quote | - | - |
5IK90UAT-180A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - Terminal Box | - 350 lb-in | - 10 | - 15000 oz-in² | Request Quote | - | - |
5IK90UCT-5A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - Terminal Box | - 23 lb-in [60 Hz] 29 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 150 oz-in² | Request Quote | - | - |
5IK90UCT-6A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - Terminal Box | - 29 lb-in [60 Hz] 35 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 216 oz-in² | Request Quote | - | - |
5IK90UCT-7.5A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - Terminal Box | - 36 lb-in [60 Hz] 43 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 337.50 oz-in² | Request Quote | - | - |
5IK90UCT-9A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - Terminal Box | - 43 lb-in [60 Hz] 52 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | - 486 oz-in² | Request Quote | - | - |
5IK90UCT-12.5A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - Terminal Box | - 60 lb-in [60 Hz] 73 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | - 937.50 oz-in² | Request Quote | - | - |
5IK90UCT-15A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - Terminal Box | - 72 lb-in [60 Hz] 88 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 1350 oz-in² | Request Quote | - | - |
5IK90UCT-18A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - Terminal Box | - 100 lb-in [50 Hz] 83 lb-in [60 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 1944 oz-in² | Request Quote | - | - |
5IK90UCT-25A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - Terminal Box | - 115 lb-in [60 Hz] 139 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 3750 oz-in² | Request Quote | - | - |
5IK90UCT-30A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - Terminal Box | - 138 lb-in [60 Hz] 166 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 5400 oz-in² | Request Quote | - | - |
5IK90UCT-36A | - 3.54 in | - 90 W (1/8 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - Terminal Box | - 165 lb-in [60 Hz] 200 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | - 7776 oz-in² | Request Quote | - | - |