Permissible Load Inertia |
Web Price |
Lead Time (Legacy) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4IK25UAT-180 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 10 | - 4250 oz-in² | Request Quote | - | - |
4IK25UAT-250 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 7.20 | - 4250 oz-in² | Request Quote | - | - |
4IK25UAT-300 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 6 | - 4250 oz-in² | Request Quote | - | - |
4IK25UAT-360 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 5 | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-5 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 15 mm | - Terminal Box | - 6.8 lb-in [60 Hz] 8.1 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 42.50 oz-in² | Request Quote | - | - |
4IK25UCT-6 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 15 mm | - Terminal Box | - 8.1 lb-in [60 Hz] 9.7 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 61.20 oz-in² | Request Quote | - | - |
4IK25UCT-7.5 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 15 mm | - Terminal Box | - 12.3 lb-in [50 Hz] 9.7 lb-in [60 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 95.63 oz-in² | Request Quote | - | - |
4IK25UCT-9 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 15 mm | - Terminal Box | - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | - 137.70 oz-in² | Request Quote | - | - |
4IK25UCT-12.5 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 15 mm | - Terminal Box | - 16.8 lb-in [60 Hz] 20 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | - 265.63 oz-in² | Request Quote | - | - |
4IK25UCT-15 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 15 mm | - Terminal Box | - 20 lb-in [60 Hz] 24 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 382.50 oz-in² | Request Quote | - | - |
4IK25UCT-18 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 15 mm | - Terminal Box | - 24 lb-in [60 Hz] 29 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 550.80 oz-in² | Request Quote | - | - |
4IK25UCT-25 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 15 mm | - Terminal Box | - 33 lb-in [60 Hz] 40 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 1062.50 oz-in² | Request Quote | - | - |
4IK25UCT-30 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 15 mm | - Terminal Box | - 38 lb-in [60 Hz] 46 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 1530 oz-in² | Request Quote | - | - |
4IK25UCT-36 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 15 mm | - Terminal Box | - 46 lb-in [60 Hz] 55 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | - 2203.20 oz-in² | Request Quote | - | - |
4IK25UCT-50 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 15 mm | - Terminal Box | - 64 lb-in [60 Hz] 77 lb-in [50 Hz] | - 30 [50 Hz] 36 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-60 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 15 mm | - Terminal Box | - 77 lb-in [60 Hz] 93 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-75 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 15 mm | - Terminal Box | - 116 lb-in [50 Hz] 97 lb-in [60 Hz] | - 20 [50 Hz] 24 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-90 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 15 mm | - Terminal Box | - 116 lb-in [60 Hz] 140 lb-in [50 Hz] | - 16.6 [50 Hz] 20 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-100 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 15 mm | - Terminal Box | - 129 lb-in [60 Hz] 141 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-120 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 12.5 [50 Hz] 15 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-150 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 10 [50 Hz] 12 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-180 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-250 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-300 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 5 [50 Hz] 6 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |
4IK25UCT-360 | - 3.15 in | - 25 W (1/30 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 360 :1 | - 15 mm | - Terminal Box | - 141 lb-in | - 4.1 [50 Hz] 5 [60 Hz] | - 4250 oz-in² | Request Quote | - | - |