Permissible Load Inertia |
Web Price |
Lead Time (Legacy) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK40UCT-15 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Terminal Box | - 30 lb-in [60 Hz] 38 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 1350 oz-in² | Request Quote | - | - |
5IK40UCT-18 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Terminal Box | - 37 lb-in [60 Hz] 45 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 1944 oz-in² | Request Quote | - | - |
5IK40UCT-25 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Terminal Box | - 49 lb-in [60 Hz] 60 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 3750 oz-in² | Request Quote | - | - |
5IK40UCT-30 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Terminal Box | - 59 lb-in [60 Hz] 71 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 5400 oz-in² | Request Quote | - | - |
5IK40UCT-36 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Terminal Box | - 70 lb-in [60 Hz] 86 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | - 7776 oz-in² | Request Quote | - | - |
5IK40UCT-50 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 18 mm | - Terminal Box | - 119 lb-in [50 Hz] 99 lb-in [60 Hz] | - 30 [50 Hz] 36 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-60 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 18 mm | - Terminal Box | - 118 lb-in [60 Hz] 144 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-75 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 18 mm | - Terminal Box | - 148 lb-in [60 Hz] 179 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-90 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 18 mm | - Terminal Box | - 177 lb-in [60 Hz] 210 lb-in [50 Hz] | - 16.6 [50 Hz] 20 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-100 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 18 mm | - Terminal Box | - 198 lb-in [60 Hz] 230 lb-in [50 Hz] | - 15 [50 Hz] 18 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-120 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 18 mm | - Terminal Box | - 220 lb-in [60 Hz] 260 lb-in [50 Hz] | - 12.5 [50 Hz] 15 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-150 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 10 [50 Hz] 12 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-180 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 8.3 [50 Hz] 10 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-250 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 6 [50 Hz] 7.2 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-300 | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 18 mm | - Terminal Box | - 260 lb-in | - 5 [50 Hz] 6 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK60UAT-5 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 18 mm | - Terminal Box | - 15.9 lb-in | - 360 | - 150 oz-in² | Request Quote | - | - |
5IK60UAT-6 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 18 mm | - Terminal Box | - 19.4 lb-in | - 300 | - 216 oz-in² | Request Quote | - | - |
5IK60UAT-7.5 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 18 mm | - Terminal Box | - 23 lb-in | - 240 | - 337.50 oz-in² | Request Quote | - | - |
5IK60UAT-9 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 18 mm | - Terminal Box | - 29 lb-in | - 200 | - 486 oz-in² | Request Quote | - | - |
5IK60UAT-12.5 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 18 mm | - Terminal Box | - 40 lb-in | - 144 | - 937.50 oz-in² | Request Quote | - | - |
5IK60UAT-15 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 18 mm | - Terminal Box | - 48 lb-in | - 120 | - 1350 oz-in² | Request Quote | - | - |
5IK60UAT-18 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 18 mm | - Terminal Box | - 58 lb-in | - 100 | - 1944 oz-in² | Request Quote | - | - |
5IK60UAT-25 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 18 mm | - Terminal Box | - 76 lb-in | - 72 | - 3750 oz-in² | Request Quote | - | - |
5IK60UAT-30 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 18 mm | - Terminal Box | - 92 lb-in | - 60 | - 5400 oz-in² | Request Quote | - | - |
5IK60UAT-36 | - 3.54 in | - 60 W (1/12 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 18 mm | - Terminal Box | - 110 lb-in | - 50 | - 7776 oz-in² | Request Quote | - | - |