Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
These products are scheduled to be discontinued. Please contact your local sales office for more information.
Unit of Measure
 1 2 3 4 5 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

Lead Time (Legacy)

List Price

4IK25UCT-12.5A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 5/8 in. - Terminal Box - 16.8 lb-in [60 Hz]  20 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] - 265.63 oz-in² Request Quote - -
4IK25UCT-15A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 5/8 in. - Terminal Box - 20 lb-in [60 Hz]  24 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - 382.50 oz-in² Request Quote - -
4IK25UCT-18A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 5/8 in. - Terminal Box - 24 lb-in [60 Hz]  29 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] - 550.80 oz-in² Request Quote - -
4IK25UCT-25A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 5/8 in. - Terminal Box - 33 lb-in [60 Hz]  40 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] - 1062.50 oz-in² Request Quote - -
4IK25UCT-30A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 5/8 in. - Terminal Box - 38 lb-in [60 Hz]  46 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - 1530 oz-in² Request Quote - -
4IK25UCT-36A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 5/8 in. - Terminal Box - 46 lb-in [60 Hz]  55 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] - 2203.20 oz-in² Request Quote - -
4IK25UCT-50A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 5/8 in. - Terminal Box - 64 lb-in [60 Hz]  77 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-60A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 5/8 in. - Terminal Box - 77 lb-in [60 Hz]  93 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-75A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 5/8 in. - Terminal Box - 116 lb-in [50 Hz]  97 lb-in [60 Hz]   - 20 [50 Hz] 24 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-90A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 5/8 in. - Terminal Box - 116 lb-in [60 Hz]  140 lb-in [50 Hz]   - 16.6 [50 Hz] 20 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-100A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 5/8 in. - Terminal Box - 129 lb-in [60 Hz]  141 lb-in [50 Hz]   - 15 [50 Hz] 18 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-120A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 5/8 in. - Terminal Box - 141 lb-in   - 12.5 [50 Hz] 15 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-150A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 5/8 in. - Terminal Box - 141 lb-in   - 10 [50 Hz] 12 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-180A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 5/8 in. - Terminal Box - 141 lb-in   - 8.3 [50 Hz] 10 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-250A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 5/8 in. - Terminal Box - 141 lb-in   - 6 [50 Hz] 7.2 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-300A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 5/8 in. - Terminal Box - 141 lb-in   - 5 [50 Hz] 6 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-360A - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 5/8 in. - Terminal Box - 141 lb-in   - 4.1 [50 Hz] 5 [60 Hz] - 4250 oz-in² Request Quote - -
5IK40UAT-5A - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - Terminal Box - 10.6 lb-in   - 360 - 150 oz-in² Request Quote - -
5IK40UAT-6A - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - Terminal Box - 12.3 lb-in   - 300 - 216 oz-in² Request Quote - -
5IK40UAT-7.5A - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - Terminal Box - 15.9 lb-in   - 240 - 337.50 oz-in² Request Quote - -
5IK40UAT-9A - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - Terminal Box - 18.5 lb-in   - 200 - 486 oz-in² Request Quote - -
5IK40UAT-12.5A - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/4 in. - Terminal Box - 25 lb-in   - 144 - 937.50 oz-in² Request Quote - -
5IK40UAT-15A - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - Terminal Box - 30 lb-in   - 120 - 1350 oz-in² Request Quote - -
5IK40UAT-18A - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 3/4 in. - Terminal Box - 37 lb-in   - 100 - 1944 oz-in² Request Quote - -
5IK40UAT-25A - 3.54 in - 40 W (1/19 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 3/4 in. - Terminal Box - 49 lb-in   - 72 - 3750 oz-in² Request Quote - -
Unit of Measure
 1 2 3 4 5 »