Type |
Rated Torque |
Rated Speed (rpm) |
Permissible Load Inertia |
Web Price |
Lead Time (Legacy) |
List Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5IK40UAT-30A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - Terminal Box | - 59 lb-in | - 60 | - 5400 oz-in² | Request Quote | - | - |
5IK40UAT-36A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - Terminal Box | - 70 lb-in | - 50 | - 7776 oz-in² | Request Quote | - | - |
5IK40UAT-50A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - Terminal Box | - 99 lb-in | - 36 | - 15000 oz-in² | Request Quote | - | - |
5IK40UAT-60A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/4 in. | - Terminal Box | - 118 lb-in | - 30 | - 15000 oz-in² | Request Quote | - | - |
5IK40UAT-75A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - Terminal Box | - 148 lb-in | - 24 | - 15000 oz-in² | Request Quote | - | - |
5IK40UAT-90A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 90 :1 | - 3/4 in. | - Terminal Box | - 177 lb-in | - 20 | - 15000 oz-in² | Request Quote | - | - |
5IK40UAT-100A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 100 :1 | - 3/4 in. | - Terminal Box | - 198 lb-in | - 18 | - 15000 oz-in² | Request Quote | - | - |
5IK40UAT-120A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 120 :1 | - 3/4 in. | - Terminal Box | - 220 lb-in | - 15 | - 15000 oz-in² | Request Quote | - | - |
5IK40UAT-150A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 150 :1 | - 3/4 in. | - Terminal Box | - 260 lb-in | - 12 | - 15000 oz-in² | Request Quote | - | - |
5IK40UAT-180A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 180 :1 | - 3/4 in. | - Terminal Box | - 260 lb-in | - 10 | - 15000 oz-in² | Request Quote | - | - |
5IK40UAT-250A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 250 :1 | - 3/4 in. | - Terminal Box | - 260 lb-in | - 7.20 | - 15000 oz-in² | Request Quote | - | - |
5IK40UAT-300A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 110/115 VAC | - Parallel Shaft Gearhead | - 300 :1 | - 3/4 in. | - Terminal Box | - 260 lb-in | - 6 | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-5A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - 3/4 in. | - Terminal Box | - 10.6 lb-in [60 Hz] 12.3 lb-in [50 Hz] | - 300 [50 Hz] 360 [60 Hz] | - 150 oz-in² | Request Quote | - | - |
5IK40UCT-6A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 6 :1 | - 3/4 in. | - Terminal Box | - 12.3 lb-in [60 Hz] 15 lb-in [50 Hz] | - 250 [50 Hz] 300 [60 Hz] | - 216 oz-in² | Request Quote | - | - |
5IK40UCT-7.5A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 7.5 :1 | - 3/4 in. | - Terminal Box | - 15.9 lb-in [60 Hz] 18.5 lb-in [50 Hz] | - 200 [50 Hz] 240 [60 Hz] | - 337.50 oz-in² | Request Quote | - | - |
5IK40UCT-9A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 9 :1 | - 3/4 in. | - Terminal Box | - 18.5 lb-in [60 Hz] 23 lb-in [50 Hz] | - 200 [60 Hz] 166 [50 Hz] | - 486 oz-in² | Request Quote | - | - |
5IK40UCT-12.5A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/4 in. | - Terminal Box | - 25 lb-in [60 Hz] 30 lb-in [50 Hz] | - 120 [50 Hz] 144 [60 Hz] | - 937.50 oz-in² | Request Quote | - | - |
5IK40UCT-15A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - 3/4 in. | - Terminal Box | - 30 lb-in [60 Hz] 38 lb-in [50 Hz] | - 100 [50 Hz] 120 [60 Hz] | - 1350 oz-in² | Request Quote | - | - |
5IK40UCT-18A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 18 :1 | - 3/4 in. | - Terminal Box | - 37 lb-in [60 Hz] 45 lb-in [50 Hz] | - 83 [50 Hz] 100 [60 Hz] | - 1944 oz-in² | Request Quote | - | - |
5IK40UCT-25A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - 3/4 in. | - Terminal Box | - 49 lb-in [60 Hz] 60 lb-in [50 Hz] | - 60 [50 Hz] 72 [60 Hz] | - 3750 oz-in² | Request Quote | - | - |
5IK40UCT-30A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - 3/4 in. | - Terminal Box | - 59 lb-in [60 Hz] 71 lb-in [50 Hz] | - 50 [50 Hz] 60 [60 Hz] | - 5400 oz-in² | Request Quote | - | - |
5IK40UCT-36A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 36 :1 | - 3/4 in. | - Terminal Box | - 70 lb-in [60 Hz] 86 lb-in [50 Hz] | - 50 [60 Hz] 41 [50 Hz] | - 7776 oz-in² | Request Quote | - | - |
5IK40UCT-50A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - 3/4 in. | - Terminal Box | - 119 lb-in [50 Hz] 99 lb-in [60 Hz] | - 30 [50 Hz] 36 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-60A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - 3/4 in. | - Terminal Box | - 118 lb-in [60 Hz] 144 lb-in [50 Hz] | - 25 [50 Hz] 30 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |
5IK40UCT-75A | - 3.54 in | - 40 W (1/19 HP) | - Single-Phase 220/230 VAC | - Parallel Shaft Gearhead | - 75 :1 | - 3/4 in. | - Terminal Box | - 148 lb-in [60 Hz] 179 lb-in [50 Hz] | - 20 [50 Hz] 24 [60 Hz] | - 15000 oz-in² | Request Quote | - | - |