Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
These products are scheduled to be discontinued. Please contact your local sales office for more information.
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

Lead Time (Legacy)

List Price

5IK90UAT-9A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - Terminal Box - 41 lb-in   - 200 - 486 oz-in² Request Quote - -
5IK90UAT-12.5A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/4 in. - Terminal Box - 58 lb-in   - 144 - 937.50 oz-in² Request Quote - -
5IK90UAT-15A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - Terminal Box - 69 lb-in   - 120 - 1350 oz-in² Request Quote - -
5IK90UAT-18A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 18 :1 - 3/4 in. - Terminal Box - 80 lb-in   - 100 - 1944 oz-in² Request Quote - -
5IK90UAT-25A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 25 :1 - 3/4 in. - Terminal Box - 111 lb-in   - 72 - 3750 oz-in² Request Quote - -
5IK90UAT-30A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 30 :1 - 3/4 in. - Terminal Box - 133 lb-in   - 60 - 5400 oz-in² Request Quote - -
5IK90UAT-36A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 36 :1 - 3/4 in. - Terminal Box - 160 lb-in   - 50 - 7776 oz-in² Request Quote - -
5IK90UAT-50A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 50 :1 - 3/4 in. - Terminal Box - 220 lb-in   - 36 - 15000 oz-in² Request Quote - -
5IK90UAT-60A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 60 :1 - 3/4 in. - Terminal Box - 260 lb-in   - 30 - 15000 oz-in² Request Quote - -
5IK90UAT-75A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 75 :1 - 3/4 in. - Terminal Box - 310 lb-in   - 24 - 15000 oz-in² Request Quote - -
5IK90UAT-90A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 90 :1 - 3/4 in. - Terminal Box - 350 lb-in   - 20 - 15000 oz-in² Request Quote - -
5IK90UAT-100A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 100 :1 - 3/4 in. - Terminal Box - 350 lb-in   - 18 - 15000 oz-in² Request Quote - -
5IK90UAT-120A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 120 :1 - 3/4 in. - Terminal Box - 350 lb-in   - 15 - 15000 oz-in² Request Quote - -
5IK90UAT-150A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 150 :1 - 3/4 in. - Terminal Box - 350 lb-in   - 12 - 15000 oz-in² Request Quote - -
5IK90UAT-180A - 3.54 in - 90 W (1/8 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 3/4 in. - Terminal Box - 350 lb-in   - 10 - 15000 oz-in² Request Quote - -
5IK90UCT-5A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 3/4 in. - Terminal Box - 23 lb-in [60 Hz]  29 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 150 oz-in² Request Quote - -
5IK90UCT-6A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 3/4 in. - Terminal Box - 29 lb-in [60 Hz]  35 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 216 oz-in² Request Quote - -
5IK90UCT-7.5A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 3/4 in. - Terminal Box - 36 lb-in [60 Hz]  43 lb-in [50 Hz]   - 200 [50 Hz] 240 [60 Hz] - 337.50 oz-in² Request Quote - -
5IK90UCT-9A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 3/4 in. - Terminal Box - 43 lb-in [60 Hz]  52 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - 486 oz-in² Request Quote - -
5IK90UCT-12.5A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 3/4 in. - Terminal Box - 60 lb-in [60 Hz]  73 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] - 937.50 oz-in² Request Quote - -
5IK90UCT-15A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 3/4 in. - Terminal Box - 72 lb-in [60 Hz]  88 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - 1350 oz-in² Request Quote - -
5IK90UCT-18A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 3/4 in. - Terminal Box - 100 lb-in [50 Hz]  83 lb-in [60 Hz]   - 83 [50 Hz] 100 [60 Hz] - 1944 oz-in² Request Quote - -
5IK90UCT-25A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 3/4 in. - Terminal Box - 115 lb-in [60 Hz]  139 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] - 3750 oz-in² Request Quote - -
5IK90UCT-30A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 3/4 in. - Terminal Box - 138 lb-in [60 Hz]  166 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - 5400 oz-in² Request Quote - -
5IK90UCT-36A - 3.54 in - 90 W (1/8 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 3/4 in. - Terminal Box - 165 lb-in [60 Hz]  200 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] - 7776 oz-in² Request Quote - -
Unit of Measure
« 6 7 8 9 10 »