Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
AC Motor
These products are scheduled to be discontinued. Please contact your local sales office for more information.
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Permissible Load Inertia

Web Price

Lead Time (Legacy)

List Price

4IK25UAT-180 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 180 :1 - 15 mm - Terminal Box - 141 lb-in   - 10 - 4250 oz-in² Request Quote - -
4IK25UAT-250 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 250 :1 - 15 mm - Terminal Box - 141 lb-in   - 7.20 - 4250 oz-in² Request Quote - -
4IK25UAT-300 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 300 :1 - 15 mm - Terminal Box - 141 lb-in   - 6 - 4250 oz-in² Request Quote - -
4IK25UAT-360 - 3.15 in - 25 W (1/30 HP) - Single-Phase 110/115 VAC - Parallel Shaft Gearhead - 360 :1 - 15 mm - Terminal Box - 141 lb-in   - 5 - 4250 oz-in² Request Quote - -
4IK25UCT-5 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 5 :1 - 15 mm - Terminal Box - 6.8 lb-in [60 Hz]  8.1 lb-in [50 Hz]   - 300 [50 Hz] 360 [60 Hz] - 42.50 oz-in² Request Quote - -
4IK25UCT-6 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 6 :1 - 15 mm - Terminal Box - 8.1 lb-in [60 Hz]  9.7 lb-in [50 Hz]   - 250 [50 Hz] 300 [60 Hz] - 61.20 oz-in² Request Quote - -
4IK25UCT-7.5 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 7.5 :1 - 15 mm - Terminal Box - 12.3 lb-in [50 Hz]  9.7 lb-in [60 Hz]   - 200 [50 Hz] 240 [60 Hz] - 95.63 oz-in² Request Quote - -
4IK25UCT-9 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 9 :1 - 15 mm - Terminal Box - 12.3 lb-in [60 Hz]  15 lb-in [50 Hz]   - 200 [60 Hz] 166 [50 Hz] - 137.70 oz-in² Request Quote - -
4IK25UCT-12.5 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 12.5 :1 - 15 mm - Terminal Box - 16.8 lb-in [60 Hz]  20 lb-in [50 Hz]   - 120 [50 Hz] 144 [60 Hz] - 265.63 oz-in² Request Quote - -
4IK25UCT-15 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 15 :1 - 15 mm - Terminal Box - 20 lb-in [60 Hz]  24 lb-in [50 Hz]   - 100 [50 Hz] 120 [60 Hz] - 382.50 oz-in² Request Quote - -
4IK25UCT-18 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 18 :1 - 15 mm - Terminal Box - 24 lb-in [60 Hz]  29 lb-in [50 Hz]   - 83 [50 Hz] 100 [60 Hz] - 550.80 oz-in² Request Quote - -
4IK25UCT-25 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 25 :1 - 15 mm - Terminal Box - 33 lb-in [60 Hz]  40 lb-in [50 Hz]   - 60 [50 Hz] 72 [60 Hz] - 1062.50 oz-in² Request Quote - -
4IK25UCT-30 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 30 :1 - 15 mm - Terminal Box - 38 lb-in [60 Hz]  46 lb-in [50 Hz]   - 50 [50 Hz] 60 [60 Hz] - 1530 oz-in² Request Quote - -
4IK25UCT-36 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 36 :1 - 15 mm - Terminal Box - 46 lb-in [60 Hz]  55 lb-in [50 Hz]   - 50 [60 Hz] 41 [50 Hz] - 2203.20 oz-in² Request Quote - -
4IK25UCT-50 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 50 :1 - 15 mm - Terminal Box - 64 lb-in [60 Hz]  77 lb-in [50 Hz]   - 30 [50 Hz] 36 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-60 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 60 :1 - 15 mm - Terminal Box - 77 lb-in [60 Hz]  93 lb-in [50 Hz]   - 25 [50 Hz] 30 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-75 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 75 :1 - 15 mm - Terminal Box - 116 lb-in [50 Hz]  97 lb-in [60 Hz]   - 20 [50 Hz] 24 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-90 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 90 :1 - 15 mm - Terminal Box - 116 lb-in [60 Hz]  140 lb-in [50 Hz]   - 16.6 [50 Hz] 20 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-100 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 100 :1 - 15 mm - Terminal Box - 129 lb-in [60 Hz]  141 lb-in [50 Hz]   - 15 [50 Hz] 18 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-120 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 120 :1 - 15 mm - Terminal Box - 141 lb-in   - 12.5 [50 Hz] 15 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-150 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 150 :1 - 15 mm - Terminal Box - 141 lb-in   - 10 [50 Hz] 12 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-180 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 180 :1 - 15 mm - Terminal Box - 141 lb-in   - 8.3 [50 Hz] 10 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-250 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 250 :1 - 15 mm - Terminal Box - 141 lb-in   - 6 [50 Hz] 7.2 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-300 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 300 :1 - 15 mm - Terminal Box - 141 lb-in   - 5 [50 Hz] 6 [60 Hz] - 4250 oz-in² Request Quote - -
4IK25UCT-360 - 3.15 in - 25 W (1/30 HP) - Single-Phase 220/230 VAC - Parallel Shaft Gearhead - 360 :1 - 15 mm - Terminal Box - 141 lb-in   - 4.1 [50 Hz] 5 [60 Hz] - 4250 oz-in² Request Quote - -
Unit of Measure
« 6 7 8 9 10 »