ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
These are small, thin, and lightweight high-resolution magnetic incremental encoders that can be installed in tight spaces
Item # |
Output Shaft Type |
Resolution (P/R) |
Output Type |
Output |
Output Voltage (High) |
Output Voltage (Low) |
Current Consumption |
Web Price |
|---|---|---|---|---|---|---|---|---|
| RE2AR3JL | - Round Shaft | - 1000 (P/R) | - Incremental | - Line Driver | - 2.5 VDC min | - 0.5 VDC max. | - 30 mA max. | Request Quote |
| RE2AR3J | - Round Shaft | - 1000 (P/R) | - Incremental | - Voltage | - 4.3 VDC min. (no load) | - 0.5 VDC max. | - 45 mA max. | Request Quote |
| RE2AR3ML | - Round Shaft | - 2000 (P/R) | - Incremental | - Line Driver | - 2.5 VDC min | - 0.5 VDC max. | - 30 mA max. | Request Quote |
| RE2AR3M | - Round Shaft | - 2000 (P/R) | - Incremental | - Voltage | - 4.3 VDC min. (no load) | - 0.5 VDC max. | - 45 mA max. | Request Quote |
| RE2HR3JL | - Hollow Shaft | - 1000 (P/R) | - Incremental | - Line Driver | - 2.5 VDC min | - 0.5 VDC max. | - 30 mA max. | Request Quote |
| RE2HR3J | - Hollow Shaft | - 1000 (P/R) | - Incremental | - Voltage | - 4.3 VDC min. (no load) | - 0.5 VDC max. | - 45 mA max. | Request Quote |
| RE2HR3ML | - Hollow Shaft | - 2000 (P/R) | - Incremental | - Line Driver | - 2.5 VDC min | - 0.5 VDC max. | - 30 mA max. | Request Quote |
| RE2HR3M | - Hollow Shaft | - 2000 (P/R) | - Incremental | - Voltage | - 4.3 VDC min. (no load) | - 0.5 VDC max. | - 45 mA max. | Request Quote |