ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
Return Policy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S55S120-WV9AEN | - Hollow Shaft | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 2 in. | - Terminal Box | - 10232 lb-in | - 15 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32L5-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 159 lb-in | - 360 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32L10-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 319 lb-in | - 180 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32L15-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 478 lb-in | - 120 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32L20-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 637 lb-in | - 90 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32L25-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 788 lb-in | - 72 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32L30-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 947 lb-in | - 60 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32L40-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1266 lb-in | - 45 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32L50-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1584 lb-in | - 36 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32L60-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Left Shaft | - 1-1/4 in. | - Terminal Box | - 1903 lb-in | - 30 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40L80-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 2452 lb-in | - 22.50 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40L100-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 3062 lb-in | - 18 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40L120-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 3673 lb-in | - 15 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40L160-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 4903 lb-in | - 11.25 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40L200-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 6125 lb-in | - 9 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40L240-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Left Shaft | - 1-5/8 in. | - Terminal Box | - 6762 lb-in | - 7.50 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32R5-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 159 lb-in | - 360 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32R10-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 319 lb-in | - 180 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32R15-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 478 lb-in | - 120 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32R20-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 637 lb-in | - 90 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32R25-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 788 lb-in | - 72 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32R30-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 947 lb-in | - 60 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32R40-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 1266 lb-in | - 45 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32R50-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 1584 lb-in | - 36 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L32R60-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Right Shaft | - 1-1/4 in. | - Terminal Box | - 1903 lb-in | - 30 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |