Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
GTR Series
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
  • ie3 Premium Efficiency (1HP-3HP Gearmotors)
  • IP65 Rated models available
Unit of Measure
 1 2 3 4 5 »  

Item #

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

Return Policy

G3F40S120-WV6AEN - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - - 1-5/8 in. - Terminal Box - 3886 lb-in   - 15 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F40S160-WV6AEN - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - - 1-5/8 in. - Terminal Box - 5178 lb-in   - 11.25 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F40S200-WV6AEN - Flange Mount - 1 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - - 1-5/8 in. - Terminal Box - 6479 lb-in   - 9 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3K32S5-WV8AEN - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-1/4 in. - Terminal Box - 336 lb-in   - 360 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3K32S10-WV8AEN - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - - 1-1/4 in. - Terminal Box - 664 lb-in   - 180 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3K32S15-WV8AEN - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - - 1-1/4 in. - Terminal Box - 1009 lb-in   - 120 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3K32S20-WV8AEN - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - - 1-1/4 in. - Terminal Box - 1337 lb-in   - 90 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3K32S25-WV8AEN - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - - 1-1/4 in. - Terminal Box - 1673 lb-in   - 72 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F40S30-WV8AEN - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 1-5/8 in. - Terminal Box - 2000 lb-in   - 60 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F40S40-WV8AEN - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 1-5/8 in. - Terminal Box - 2593 lb-in   - 45 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F40S50-WV8AEN - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 1-5/8 in. - Terminal Box - 3239 lb-in   - 36 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F40S60-WV8AEN - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 60 :1 - - 1-5/8 in. - Terminal Box - 3886 lb-in   - 30 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F40S80-WV8AEN - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 80 :1 - - 1-5/8 in. - Terminal Box - 5178 lb-in   - 22.50 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F50S100-WV8AEN - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 100 :1 - - 2 in. - Terminal Box - 6479 lb-in   - 18 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F50S120-WV8AEN - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 120 :1 - - 2 in. - Terminal Box - 7771 lb-in   - 15 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F50S160-WV8AEN - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 160 :1 - - 2 in. - Terminal Box - 10356 lb-in   - 11.25 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F50S200-WV8AEN - Flange Mount - 2 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 200 :1 - - 2 in. - Terminal Box - 10887 lb-in   - 9 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F40S5-WV9AEN - Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 5 :1 - - 1-5/8 in. - Terminal Box - 496 lb-in   - 360 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F40S10-WV9AEN - Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 10 :1 - - 1-5/8 in. - Terminal Box - 982 lb-in   - 180 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F40S15-WV9AEN - Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 15 :1 - - 1-5/8 in. - Terminal Box - 1478 lb-in   - 120 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F40S20-WV9AEN - Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 20 :1 - - 1-5/8 in. - Terminal Box - 1956 lb-in   - 90 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F40S25-WV9AEN - Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 25 :1 - - 1-5/8 in. - Terminal Box - 2452 lb-in   - 72 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F50S30-WV9AEN - Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 30 :1 - - 2 in. - Terminal Box - 2939 lb-in   - 60 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F50S40-WV9AEN - Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 40 :1 - - 2 in. - Terminal Box - 3797 lb-in   - 45 - IP65 Request Quote - This product non-cancelable, non-returnable.
G3F50S50-WV9AEN - Flange Mount - 3 HP - Three-Phase 208/230/460 VAC - Parallel Shaft Gearhead - 50 :1 - - 2 in. - Terminal Box - 4753 lb-in   - 36 - IP65 Request Quote - This product non-cancelable, non-returnable.
Unit of Measure
 1 2 3 4 5 »