ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
Return Policy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L50S40-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 2 in. | - Terminal Box | - 3797 lb-in | - 45 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
G3L50S50-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 2 in. | - Terminal Box | - 4753 lb-in | - 36 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
G3L50S60-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 2 in. | - Terminal Box | - 5700 lb-in | - 30 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
G3L50S80-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 2 in. | - Terminal Box | - 7594 lb-in | - 22.50 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
G3L50S100-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 2 in. | - Terminal Box | - 9559 lb-in | - 18 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N5-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-1/4 in. | - Terminal Box | - 159 lb-in | - 360 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N7-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - | - 1-1/4 in. | - Terminal Box | - 221 lb-in | - 240 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N10-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - Terminal Box | - 301 lb-in | - 180 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N12-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - | - 1-1/4 in. | - Terminal Box | - 381 lb-in | - 144 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N15-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - Terminal Box | - 460 lb-in | - 120 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N20-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - Terminal Box | - 620 lb-in | - 90 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N25-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - Terminal Box | - 761 lb-in | - 72 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N30-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-1/4 in. | - Terminal Box | - 921 lb-in | - 60 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N40-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-1/4 in. | - Terminal Box | - 1221 lb-in | - 45 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N50-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-1/4 in. | - Terminal Box | - 1531 lb-in | - 36 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N60-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 1-1/4 in. | - Terminal Box | - 1841 lb-in | - 30 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N80-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - | - 1-3/8 in. | - Terminal Box | - 2328 lb-in | - 22.50 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N100-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - | - 1-3/8 in. | - Terminal Box | - 2903 lb-in | - 18 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N120-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 1-3/8 in. | - Terminal Box | - 3496 lb-in | - 15 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N160-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - | - 1-3/8 in. | - Terminal Box | - 4656 lb-in | - 11.25 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N200-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - | - 1-3/8 in. | - Terminal Box | - 4903 lb-in | - 9 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N240-MV6AEN | - Hollow Shaft | - 1 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - | - 1-3/8 in. | - Terminal Box | - 4903 lb-in | - 7.50 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N5-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-3/8 in. | - Terminal Box | - 301 lb-in | - 360 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N7-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - | - 1-3/8 in. | - Terminal Box | - 460 lb-in | - 240 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N10-MV8AEN | - Hollow Shaft | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-3/8 in. | - Terminal Box | - 620 lb-in | - 180 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |