ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
Return Policy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L50R240-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 10887 lb-in | - 7.50 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T5-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 319 lb-in | - 360 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T10-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 637 lb-in | - 180 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T15-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 947 lb-in | - 120 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T20-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 1266 lb-in | - 90 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T25-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 1584 lb-in | - 72 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T30-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 1903 lb-in | - 60 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T40-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 2452 lb-in | - 45 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T50-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 3062 lb-in | - 36 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T60-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Double Shaft | - 1-5/8 in. | - Terminal Box | - 3673 lb-in | - 30 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50T80-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 4903 lb-in | - 22.50 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50T100-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 6125 lb-in | - 18 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50T120-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 7346 lb-in | - 15 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50T160-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 9825 lb-in | - 11.25 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50T200-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 10887 lb-in | - 9 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50T240-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 10887 lb-in | - 7.50 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50L5-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 469 lb-in | - 360 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50L10-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 929 lb-in | - 180 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50L15-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 1390 lb-in | - 120 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50L20-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 1859 lb-in | - 90 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50L25-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 2328 lb-in | - 72 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50L30-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 2788 lb-in | - 60 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50L40-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 3594 lb-in | - 45 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50L50-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 4487 lb-in | - 36 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50L60-MV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 5390 lb-in | - 30 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |