Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
GTR Series
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
  • ie3 Premium Efficiency (1HP-3HP Gearmotors)
  • IP65 Rated models available
Unit of Measure
« 16 17 18 19 20 »  

Item #

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Type

Rated Torque

Rated Speed (rpm)

Degree of Protection

Web Price

Return Policy

H2L40B20-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 1266 lb-in   - 90 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L40B25-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 1584 lb-in   - 72 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L40B30-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 1903 lb-in   - 60 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L40B40-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 2452 lb-in   - 45 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L40B50-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3062 lb-in   - 36 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L40B60-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Double Shaft - 1-5/8 in. - Terminal Box - 3673 lb-in   - 30 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L50B80-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Double Shaft - 2 in. - Terminal Box - 4903 lb-in   - 22.50 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L50B100-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Double Shaft - 2 in. - Terminal Box - 6125 lb-in   - 18 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L50B120-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Double Shaft - 2 in. - Terminal Box - 7346 lb-in   - 15 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L50B160-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Double Shaft - 2 in. - Terminal Box - 9825 lb-in   - 11.25 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L50B200-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Double Shaft - 2 in. - Terminal Box - 10887 lb-in   - 9 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L50B240-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Double Shaft - 2 in. - Terminal Box - 10887 lb-in   - 7.50 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L40H5-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 319 lb-in   - 360 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L40H10-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 637 lb-in   - 180 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L40H15-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 947 lb-in   - 120 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L40H20-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 1266 lb-in   - 90 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L40H25-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 1584 lb-in   - 72 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L40H30-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 1903 lb-in   - 60 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L40H40-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 2452 lb-in   - 45 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L40H50-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 3062 lb-in   - 36 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L40H60-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Left Shaft - 1-5/8 in. - Terminal Box - 3673 lb-in   - 30 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L50H80-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Left Shaft - 2 in. - Terminal Box - 4903 lb-in   - 22.50 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L50H100-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Left Shaft - 2 in. - Terminal Box - 6125 lb-in   - 18 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L50H120-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Left Shaft - 2 in. - Terminal Box - 7346 lb-in   - 15 - IP65 Request Quote - This product non-cancelable, non-returnable.
H2L50H160-WV8AEN - Foot Mount - 2 HP - Three-Phase 208/230/460 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Left Shaft - 2 in. - Terminal Box - 9825 lb-in   - 11.25 - IP65 Request Quote - This product non-cancelable, non-returnable.
Unit of Measure
« 16 17 18 19 20 »