ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
Return Policy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L50B60-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 5390 lb-in | - 30 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50B80-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 7187 lb-in | - 22.50 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50B100-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 8940 lb-in | - 18 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50B120-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Double Shaft | - 2 in. | - Terminal Box | - 10798 lb-in | - 15 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50H5-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 469 lb-in | - 360 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50H10-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 929 lb-in | - 180 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50H15-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 1390 lb-in | - 120 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50H20-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 1859 lb-in | - 90 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50H25-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 2328 lb-in | - 72 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50H30-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 2788 lb-in | - 60 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50H40-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 3594 lb-in | - 45 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50H50-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 4487 lb-in | - 36 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50H60-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 5390 lb-in | - 30 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50H80-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 7187 lb-in | - 22.50 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50H100-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 8940 lb-in | - 18 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50H120-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Left Shaft | - 2 in. | - Terminal Box | - 10798 lb-in | - 15 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50M5-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 469 lb-in | - 360 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50M10-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 929 lb-in | - 180 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50M15-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 1390 lb-in | - 120 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50M20-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 1859 lb-in | - 90 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50M25-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 2328 lb-in | - 72 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50M30-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 2788 lb-in | - 60 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50M40-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 3594 lb-in | - 45 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50M50-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 4487 lb-in | - 36 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
H2L50M60-WV9AEN | - Foot Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Right Shaft | - 2 in. | - Terminal Box | - 5390 lb-in | - 30 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |