ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Type |
Rated Torque |
Rated Speed (rpm) |
Degree of Protection |
Web Price |
Return Policy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3F50S60-WV9AEN | - Flange Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 2 in. | - Terminal Box | - 5700 lb-in | - 30 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
G3F50S80-WV9AEN | - Flange Mount | - 3 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 2 in. | - Terminal Box | - 7594 lb-in | - 22.50 | - IP65 | Request Quote | - This product non-cancelable, non-returnable. |
G3L28N5-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-1/8 in. | - Terminal Box | - 168 lb-in | - 360 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L28N10-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-1/8 in. | - Terminal Box | - 336 lb-in | - 180 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L28N15-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-1/8 in. | - Terminal Box | - 505 lb-in | - 120 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L28N20-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/8 in. | - Terminal Box | - 664 lb-in | - 90 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L28N25-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/8 in. | - Terminal Box | - 832 lb-in | - 72 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N30-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-1/4 in. | - Terminal Box | - 1009 lb-in | - 60 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N40-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-1/4 in. | - Terminal Box | - 1292 lb-in | - 45 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N50-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-1/4 in. | - Terminal Box | - 1620 lb-in | - 36 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N60-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-1/4 in. | - Terminal Box | - 1947 lb-in | - 30 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N80-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-1/4 in. | - Terminal Box | - 2593 lb-in | - 22.50 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N100-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 1-5/8 in. | - Terminal Box | - 3239 lb-in | - 18 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N120-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 1-5/8 in. | - Terminal Box | - 3886 lb-in | - 15 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N160-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - | - 1-5/8 in. | - Terminal Box | - 5178 lb-in | - 11.25 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N200-MV6AEN | - Foot Mount | - 1 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - 1-5/8 in. | - Terminal Box | - 6479 lb-in | - 9 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N5-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-1/4 in. | - Terminal Box | - 336 lb-in | - 360 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N10-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - Terminal Box | - 664 lb-in | - 180 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N15-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - Terminal Box | - 1009 lb-in | - 120 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N20-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - Terminal Box | - 1337 lb-in | - 90 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N25-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - Terminal Box | - 1673 lb-in | - 72 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N30-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-5/8 in. | - Terminal Box | - 2000 lb-in | - 60 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N40-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-5/8 in. | - Terminal Box | - 2593 lb-in | - 45 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N50-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-5/8 in. | - Terminal Box | - 3239 lb-in | - 36 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N60-MV8AEN | - Foot Mount | - 2 HP | - Three-Phase 208/230/460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-5/8 in. | - Terminal Box | - 3886 lb-in | - 30 | - IP44 | Request Quote | - This product non-cancelable, non-returnable. |