ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Web Price |
Return Policy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
F3S35N10-MV6AEB4 | - 5.35 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - 301 lb-in | - 180 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N12-MV6AEB4 | - 5.35 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - | - 1-1/4 in. | - 381 lb-in | - 144 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N15-MV6AEB4 | - 5.35 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - 460 lb-in | - 120 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N20-MV6AEB4 | - 5.35 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - 620 lb-in | - 90 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N25-MV6AEB4 | - 5.35 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - 761 lb-in | - 72 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N30-MV6AEB4 | - 5.35 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-1/4 in. | - 921 lb-in | - 60 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N40-MV6AEB4 | - 5.35 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-1/4 in. | - 1221 lb-in | - 45 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N50-MV6AEB4 | - 5.35 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-1/4 in. | - 1531 lb-in | - 36 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S35N60-MV6AEB4 | - 5.35 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 60 :1 | - | - 1-1/4 in. | - 1841 lb-in | - 30 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N80-MV6AEB4 | - 6.85 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 80 :1 | - | - 1-3/8 in. | - 2328 lb-in | - 22.50 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N100-MV6AEB4 | - 6.85 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 100 :1 | - | - 1-3/8 in. | - 2903 lb-in | - 18 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N120-MV6AEB4 | - 6.85 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 120 :1 | - | - 1-3/8 in. | - 3496 lb-in | - 15 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N160-MV6AEB4 | - 6.85 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 160 :1 | - | - 1-3/8 in. | - 4656 lb-in | - 11.25 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N200-MV6AEB4 | - 6.85 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 200 :1 | - | - 1-3/8 in. | - 4903 lb-in | - 9 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N240-MV6AEB4 | - 6.85 in | - Hollow Shaft | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Hollow Shaft Gearhead | - 240 :1 | - | - 1-3/8 in. | - 4903 lb-in | - 7.50 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N5-MV8AEB2 | - 6.85 in | - Hollow Shaft | - 2 HP | - Three-Phase 208/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 5 :1 | - | - 1-3/8 in. | - 301 lb-in | - 360 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N7-MV8AEB2 | - 6.85 in | - Hollow Shaft | - 2 HP | - Three-Phase 208/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 7.5 :1 | - | - 1-3/8 in. | - 460 lb-in | - 240 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N10-MV8AEB2 | - 6.85 in | - Hollow Shaft | - 2 HP | - Three-Phase 208/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 10 :1 | - | - 1-3/8 in. | - 620 lb-in | - 180 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N12-MV8AEB2 | - 6.85 in | - Hollow Shaft | - 2 HP | - Three-Phase 208/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 12.5 :1 | - | - 1-3/8 in. | - 761 lb-in | - 144 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N15-MV8AEB2 | - 6.85 in | - Hollow Shaft | - 2 HP | - Three-Phase 208/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 15 :1 | - | - 1-3/8 in. | - 921 lb-in | - 120 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N20-MV8AEB2 | - 6.85 in | - Hollow Shaft | - 2 HP | - Three-Phase 208/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 20 :1 | - | - 1-3/8 in. | - 1221 lb-in | - 90 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N25-MV8AEB2 | - 6.85 in | - Hollow Shaft | - 2 HP | - Three-Phase 208/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 25 :1 | - | - 1-3/8 in. | - 1531 lb-in | - 72 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N30-MV8AEB2 | - 6.85 in | - Hollow Shaft | - 2 HP | - Three-Phase 208/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 30 :1 | - | - 1-3/8 in. | - 1841 lb-in | - 60 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N40-MV8AEB2 | - 6.85 in | - Hollow Shaft | - 2 HP | - Three-Phase 208/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 40 :1 | - | - 1-3/8 in. | - 2443 lb-in | - 45 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
F3S45N50-MV8AEB2 | - 6.85 in | - Hollow Shaft | - 2 HP | - Three-Phase 208/230 VAC | - Right-Angle Hollow Shaft Gearhead | - 50 :1 | - | - 1-3/8 in. | - 3054 lb-in | - 36 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |