Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
GTR Series
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
  • ie3 Premium Efficiency (1HP-3HP Gearmotors)
  • IP65 Rated models available
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Web Price

Return Policy

F3S45N7-MV9AEB2 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 1-3/8 in. - 673 lb-in   - 240 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N10-MV9AEB2 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - - 1-3/8 in. - 903 lb-in   - 180 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N12-MV9AEB2 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - - 1-3/8 in. - 1115 lb-in   - 144 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N15-MV9AEB2 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - 1-3/8 in. - 1345 lb-in   - 120 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N20-MV9AEB2 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - - 1-3/8 in. - 1797 lb-in   - 90 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N25-MV9AEB2 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - - 1-3/8 in. - 2248 lb-in   - 72 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N30-MV9AEB2 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - 1-3/8 in. - 2700 lb-in   - 60 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S50N40-MV9AEB2 - 8.35 in - Hollow Shaft - 3 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - - 1-1/2 in. - 3594 lb-in   - 45 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S50N50-MV9AEB2 - 8.35 in - Hollow Shaft - 3 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-1/2 in. - 4496 lb-in   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S50N60-MV9AEB2 - 8.35 in - Hollow Shaft - 3 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - - 1-1/2 in. - 5390 lb-in   - 30 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S55N80-MV9AEB2 - 10.24 in - Hollow Shaft - 3 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - - 2 in. - 6824 lb-in   - 22.50 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S55N100-MV9AEB2 - 10.24 in - Hollow Shaft - 3 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 2 in. - 8532 lb-in   - 18 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S55N120-MV9AEB2 - 10.24 in - Hollow Shaft - 3 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 2 in. - 10232 lb-in   - 15 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N5-MV9AEB4 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - - 1-3/8 in. - 451 lb-in   - 360 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N7-MV9AEB4 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 1-3/8 in. - 673 lb-in   - 240 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N10-MV9AEB4 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - - 1-3/8 in. - 903 lb-in   - 180 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N12-MV9AEB4 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - - 1-3/8 in. - 1115 lb-in   - 144 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N15-MV9AEB4 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - 1-3/8 in. - 1345 lb-in   - 120 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N20-MV9AEB4 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - - 1-3/8 in. - 1797 lb-in   - 90 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N25-MV9AEB4 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - - 1-3/8 in. - 2248 lb-in   - 72 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N30-MV9AEB4 - 6.85 in - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - 1-3/8 in. - 2700 lb-in   - 60 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S50N40-MV9AEB4 - 8.35 in - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - - 1-1/2 in. - 3594 lb-in   - 45 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S50N50-MV9AEB4 - 8.35 in - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-1/2 in. - 4496 lb-in   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S50N60-MV9AEB4 - 8.35 in - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - - 1-1/2 in. - 5390 lb-in   - 30 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S55N80-MV9AEB4 - 10.24 in - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - - 2 in. - 6824 lb-in   - 22.50 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
Unit of Measure
« 6 7 8 9 10 »