Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
GTR Series
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
  • ie3 Premium Efficiency (1HP-3HP Gearmotors)
  • IP65 Rated models available
Unit of Measure
« 11 12 13 14 15 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Web Price

Return Policy

F3S55N100-MV9AEB4 - 10.24 in - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 2 in. - 8532 lb-in   - 18 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S55N120-MV9AEB4 - 10.24 in - Hollow Shaft - 3 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 2 in. - 10232 lb-in   - 15 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32L5-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Left Shaft - 1-1/4 in. - 159 lb-in   - 360 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32L10-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Left Shaft - 1-1/4 in. - 319 lb-in   - 180 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32L15-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Left Shaft - 1-1/4 in. - 478 lb-in   - 120 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32L20-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Left Shaft - 1-1/4 in. - 637 lb-in   - 90 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32L25-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Left Shaft - 1-1/4 in. - 788 lb-in   - 72 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32L30-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Left Shaft - 1-1/4 in. - 947 lb-in   - 60 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32L40-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Left Shaft - 1-1/4 in. - 1266 lb-in   - 45 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32L50-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Left Shaft - 1-1/4 in. - 1584 lb-in   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32L60-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 60 :1 - Left Shaft - 1-1/4 in. - 1903 lb-in   - 30 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L40L80-MV6AEB2 - 9.55 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 80 :1 - Left Shaft - 1-5/8 in. - 2452 lb-in   - 22.50 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L40L100-MV6AEB2 - 9.55 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 100 :1 - Left Shaft - 1-5/8 in. - 3062 lb-in   - 18 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L40L120-MV6AEB2 - 9.55 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 120 :1 - Left Shaft - 1-5/8 in. - 3673 lb-in   - 15 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L40L160-MV6AEB2 - 9.55 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 160 :1 - Left Shaft - 1-5/8 in. - 4903 lb-in   - 11.25 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L40L200-MV6AEB2 - 9.55 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 200 :1 - Left Shaft - 1-5/8 in. - 6125 lb-in   - 9 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L40L240-MV6AEB2 - 9.55 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 240 :1 - Left Shaft - 1-5/8 in. - 6762 lb-in   - 7.50 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32R5-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 5 :1 - Right Shaft - 1-1/4 in. - 159 lb-in   - 360 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32R10-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 10 :1 - Right Shaft - 1-1/4 in. - 319 lb-in   - 180 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32R15-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 15 :1 - Right Shaft - 1-1/4 in. - 478 lb-in   - 120 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32R20-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 20 :1 - Right Shaft - 1-1/4 in. - 637 lb-in   - 90 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32R25-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 25 :1 - Right Shaft - 1-1/4 in. - 788 lb-in   - 72 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32R30-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 30 :1 - Right Shaft - 1-1/4 in. - 947 lb-in   - 60 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32R40-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 40 :1 - Right Shaft - 1-1/4 in. - 1266 lb-in   - 45 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
H2L32R50-MV6AEB2 - 8.07 in - Foot Mount - 1 HP - Three-Phase 208/230 VAC - Right-Angle Solid Shaft Gearhead - 50 :1 - Right Shaft - 1-1/4 in. - 1584 lb-in   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
Unit of Measure
« 11 12 13 14 15 »