ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Web Price |
Return Policy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
H2L32R60-MV6AEB2 | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Right Shaft | - 1-1/4 in. | - 1903 lb-in | - 30 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L40R80-MV6AEB2 | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Right Shaft | - 1-5/8 in. | - 2452 lb-in | - 22.50 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L40R100-MV6AEB2 | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Right Shaft | - 1-5/8 in. | - 3062 lb-in | - 18 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L40R120-MV6AEB2 | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Right Shaft | - 1-5/8 in. | - 3673 lb-in | - 15 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L40R160-MV6AEB2 | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Right Shaft | - 1-5/8 in. | - 4903 lb-in | - 11.25 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L40R200-MV6AEB2 | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Right Shaft | - 1-5/8 in. | - 6125 lb-in | - 9 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L40R240-MV6AEB2 | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Right Shaft | - 1-5/8 in. | - 6762 lb-in | - 7.50 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L32T5-MV6AEB2 | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Double Shaft | - 1-1/4 in. | - 159 lb-in | - 360 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L32T10-MV6AEB2 | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Double Shaft | - 1-1/4 in. | - 319 lb-in | - 180 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L32T15-MV6AEB2 | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Double Shaft | - 1-1/4 in. | - 478 lb-in | - 120 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L32T20-MV6AEB2 | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 20 :1 | - Double Shaft | - 1-1/4 in. | - 637 lb-in | - 90 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L32T25-MV6AEB2 | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 25 :1 | - Double Shaft | - 1-1/4 in. | - 788 lb-in | - 72 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L32T30-MV6AEB2 | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 30 :1 | - Double Shaft | - 1-1/4 in. | - 947 lb-in | - 60 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L32T40-MV6AEB2 | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 40 :1 | - Double Shaft | - 1-1/4 in. | - 1266 lb-in | - 45 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L32T50-MV6AEB2 | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 50 :1 | - Double Shaft | - 1-1/4 in. | - 1584 lb-in | - 36 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L32T60-MV6AEB2 | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 60 :1 | - Double Shaft | - 1-1/4 in. | - 1903 lb-in | - 30 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T80-MV6AEB2 | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 80 :1 | - Double Shaft | - 1-5/8 in. | - 2452 lb-in | - 22.50 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T100-MV6AEB2 | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 100 :1 | - Double Shaft | - 1-5/8 in. | - 3062 lb-in | - 18 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T120-MV6AEB2 | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 120 :1 | - Double Shaft | - 1-5/8 in. | - 3673 lb-in | - 15 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T160-MV6AEB2 | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 160 :1 | - Double Shaft | - 1-5/8 in. | - 4903 lb-in | - 11.25 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T200-MV6AEB2 | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 200 :1 | - Double Shaft | - 1-5/8 in. | - 6125 lb-in | - 9 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L40T240-MV6AEB2 | - 9.55 in | - Foot Mount | - 1 HP | - Three-Phase 208/230 VAC | - Right-Angle Solid Shaft Gearhead | - 240 :1 | - Double Shaft | - 1-5/8 in. | - 6762 lb-in | - 7.50 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L32L5-MV6AEB4 | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 5 :1 | - Left Shaft | - 1-1/4 in. | - 159 lb-in | - 360 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L32L10-MV6AEB4 | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 10 :1 | - Left Shaft | - 1-1/4 in. | - 319 lb-in | - 180 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
H2L32L15-MV6AEB4 | - 8.07 in | - Foot Mount | - 1 HP | - Three-Phase 460 VAC | - Right-Angle Solid Shaft Gearhead | - 15 :1 | - Left Shaft | - 1-1/4 in. | - 478 lb-in | - 120 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |