ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)
Item # |
Frame Size |
Mount |
Output Power |
Voltage (VAC) |
Shaft/Gear Type |
Gear Ratio (X:1) |
Shaft Arrangement |
Output Shaft Diameter |
Rated Torque |
Rated Speed (rpm) |
Brake Type |
Web Price |
Return Policy |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
G3L32N60-MV6AEB4 | - 7.80 in | - Foot Mount | - 1 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-1/4 in. | - 1947 lb-in | - 30 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N80-MV6AEB4 | - 7.80 in | - Foot Mount | - 1 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-1/4 in. | - 2593 lb-in | - 22.50 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N100-MV6AEB4 | - 9.06 in | - Foot Mount | - 1 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 1-5/8 in. | - 3239 lb-in | - 18 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N120-MV6AEB4 | - 9.06 in | - Foot Mount | - 1 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 1-5/8 in. | - 3886 lb-in | - 15 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N160-MV6AEB4 | - 9.06 in | - Foot Mount | - 1 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 160 :1 | - | - 1-5/8 in. | - 5178 lb-in | - 11.25 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N200-MV6AEB4 | - 9.06 in | - Foot Mount | - 1 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - 1-5/8 in. | - 6479 lb-in | - 9 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N5-MV8AEB2 | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-1/4 in. | - 336 lb-in | - 360 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N10-MV8AEB2 | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - 664 lb-in | - 180 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N15-MV8AEB2 | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - 1009 lb-in | - 120 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N20-MV8AEB2 | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - 1337 lb-in | - 90 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N25-MV8AEB2 | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - 1673 lb-in | - 72 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N30-MV8AEB2 | - 9.06 in | - Foot Mount | - 2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 30 :1 | - | - 1-5/8 in. | - 2000 lb-in | - 60 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N40-MV8AEB2 | - 9.06 in | - Foot Mount | - 2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 40 :1 | - | - 1-5/8 in. | - 2593 lb-in | - 45 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N50-MV8AEB2 | - 9.06 in | - Foot Mount | - 2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 50 :1 | - | - 1-5/8 in. | - 3239 lb-in | - 36 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N60-MV8AEB2 | - 9.06 in | - Foot Mount | - 2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 60 :1 | - | - 1-5/8 in. | - 3886 lb-in | - 30 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L40N80-MV8AEB2 | - 9.06 in | - Foot Mount | - 2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 80 :1 | - | - 1-5/8 in. | - 5178 lb-in | - 22.50 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L50N100-MV8AEB2 | - 10.43 in | - Foot Mount | - 2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 100 :1 | - | - 2 in. | - 6479 lb-in | - 18 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L50N120-MV8AEB2 | - 10.43 in | - Foot Mount | - 2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 120 :1 | - | - 2 in. | - 7771 lb-in | - 15 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L50N160-MV8AEB2 | - 10.43 in | - Foot Mount | - 2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 160 :1 | - | - 2 in. | - 10356 lb-in | - 11.25 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L50N200-MV8AEB2 | - 10.43 in | - Foot Mount | - 2 HP | - Three-Phase 208/230 VAC | - Parallel Shaft Gearhead | - 200 :1 | - | - 2 in. | - 10887 lb-in | - 9 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N5-MV8AEB4 | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 5 :1 | - | - 1-1/4 in. | - 336 lb-in | - 360 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N10-MV8AEB4 | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 10 :1 | - | - 1-1/4 in. | - 664 lb-in | - 180 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N15-MV8AEB4 | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 15 :1 | - | - 1-1/4 in. | - 1009 lb-in | - 120 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N20-MV8AEB4 | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 20 :1 | - | - 1-1/4 in. | - 1337 lb-in | - 90 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |
G3L32N25-MV8AEB4 | - 7.80 in | - Foot Mount | - 2 HP | - Three-Phase 460 VAC | - Parallel Shaft Gearhead | - 25 :1 | - | - 1-1/4 in. | - 1673 lb-in | - 72 | - Power-Off Activated, Spring Close | Request Quote | - This product non-cancelable, non-returnable. |