Oriental Motor

ORIENTAL MOTOR U.S.A. Corp.
570 Alaska Avenue
Torrance, CA 90503
1-800-GO-VEXTA (468-3982)

Print Back
GTR Series
Superior efficiency from hypoid or helical gears offer greater torque output, allowing for smaller motors and greater energy saving. These gears are high strength, maintenance free and can be mounted in any direction with their slip fit "O" ring design. High reduction ratios, flange mount or foot mount types, right angle or hollow shaft right angle types available.
  • Frame sizes from 5.51 in. to 12.13 in.
  • Output power from 1/2 HP to 3 HP
  • Rated torque from 81 lb-in to 11,187 lb-in
  • F Class Insulation, Inverter Duty Rated (208/230/460 VAC gear motors)
  • ie3 Premium Efficiency (1HP-3HP Gearmotors)
  • IP65 Rated models available
Unit of Measure
« 6 7 8 9 10 »  

Item #

Frame Size

Mount

Output Power

Voltage (VAC)

Shaft/Gear Type

Gear Ratio (X:1)

Shaft Arrangement

Output Shaft Diameter

Rated Torque

Rated Speed (rpm)

Brake Type

Web Price

Return Policy

G3L50N30-MV9AEB4 - 10.43 in - Foot Mount - 3 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 30 :1 - - 2 in. - 2939 lb-in   - 60 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
G3L50N40-MV9AEB4 - 10.43 in - Foot Mount - 3 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 40 :1 - - 2 in. - 3797 lb-in   - 45 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
G3L50N50-MV9AEB4 - 10.43 in - Foot Mount - 3 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 50 :1 - - 2 in. - 4753 lb-in   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
G3L50N60-MV9AEB4 - 10.43 in - Foot Mount - 3 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 60 :1 - - 2 in. - 5700 lb-in   - 30 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
G3L50N80-MV9AEB4 - 10.43 in - Foot Mount - 3 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 80 :1 - - 2 in. - 7594 lb-in   - 22.50 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
G3L50N100-MV9AEB4 - 10.43 in - Foot Mount - 3 HP - Three-Phase 460 VAC - Parallel Shaft Gearhead - 100 :1 - - 2 in. - 9559 lb-in   - 18 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S35N5-MV6AEB2 - 5.35 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - - 1-1/4 in. - 159 lb-in   - 360 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S35N7-MV6AEB2 - 5.35 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 1-1/4 in. - 221 lb-in   - 240 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S35N10-MV6AEB2 - 5.35 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 10 :1 - - 1-1/4 in. - 301 lb-in   - 180 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S35N12-MV6AEB2 - 5.35 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 12.5 :1 - - 1-1/4 in. - 381 lb-in   - 144 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S35N15-MV6AEB2 - 5.35 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 15 :1 - - 1-1/4 in. - 460 lb-in   - 120 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S35N20-MV6AEB2 - 5.35 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 20 :1 - - 1-1/4 in. - 620 lb-in   - 90 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S35N25-MV6AEB2 - 5.35 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 25 :1 - - 1-1/4 in. - 761 lb-in   - 72 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S35N30-MV6AEB2 - 5.35 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 30 :1 - - 1-1/4 in. - 921 lb-in   - 60 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S35N40-MV6AEB2 - 5.35 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 40 :1 - - 1-1/4 in. - 1221 lb-in   - 45 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S35N50-MV6AEB2 - 5.35 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 50 :1 - - 1-1/4 in. - 1531 lb-in   - 36 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S35N60-MV6AEB2 - 5.35 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 60 :1 - - 1-1/4 in. - 1841 lb-in   - 30 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N80-MV6AEB2 - 6.85 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 80 :1 - - 1-3/8 in. - 2328 lb-in   - 22.50 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N100-MV6AEB2 - 6.85 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 100 :1 - - 1-3/8 in. - 2903 lb-in   - 18 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N120-MV6AEB2 - 6.85 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 120 :1 - - 1-3/8 in. - 3496 lb-in   - 15 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N160-MV6AEB2 - 6.85 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 160 :1 - - 1-3/8 in. - 4656 lb-in   - 11.25 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N200-MV6AEB2 - 6.85 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 200 :1 - - 1-3/8 in. - 4903 lb-in   - 9 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S45N240-MV6AEB2 - 6.85 in - Hollow Shaft - 1 HP - Three-Phase 208/230 VAC - Right-Angle Hollow Shaft Gearhead - 240 :1 - - 1-3/8 in. - 4903 lb-in   - 7.50 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S35N5-MV6AEB4 - 5.35 in - Hollow Shaft - 1 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 5 :1 - - 1-1/4 in. - 159 lb-in   - 360 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
F3S35N7-MV6AEB4 - 5.35 in - Hollow Shaft - 1 HP - Three-Phase 460 VAC - Right-Angle Hollow Shaft Gearhead - 7.5 :1 - - 1-1/4 in. - 221 lb-in   - 240 - Power-Off Activated, Spring Close Request Quote - This product non-cancelable, non-returnable.
Unit of Measure
« 6 7 8 9 10 »