Permissible Load Inertia |
Web Price |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2IK6UC-12.5A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 12.5 :1 | - 3/8 in. | - 4 lb-in | - 144 | - 53.13 oz-in² | Request Quote |
2IK6UC-15A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 15 :1 | - 3/8 in. | - 4.8 lb-in | - 120 | - 76.50 oz-in² | Request Quote |
2IK6UC-18A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 18 :1 | - 3/8 in. | - 5.8 lb-in | - 100 | - 110.16 oz-in² | Request Quote |
2IK6UC-25A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 25 :1 | - 3/8 in. | - 8.1 lb-in | - 72 | - 212.50 oz-in² | Request Quote |
2IK6UC-30A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 30 :1 | - 3/8 in. | - 9.7 lb-in | - 60 | - 306 oz-in² | Request Quote |
2IK6UC-36A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 36 :1 | - 3/8 in. | - 11.5 lb-in | - 50 | - 440.64 oz-in² | Request Quote |
2IK6UC-50A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 50 :1 | - 3/8 in. | - 15.9 lb-in | - 36 | - 850 oz-in² | Request Quote |
2IK6UC-60A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 60 :1 | - 3/8 in. | - 18.5 lb-in | - 30 | - 850 oz-in² | Request Quote |
2IK6UC-75A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 75 :1 | - 3/8 in. | - 23 lb-in | - 24 | - 850 oz-in² | Request Quote |
2IK6UC-90A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 90 :1 | - 3/8 in. | - 28 lb-in | - 20 | - 850 oz-in² | Request Quote |
2IK6UC-100A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 100 :1 | - 3/8 in. | - 30 lb-in | - 18 | - 850 oz-in² | Request Quote |
2IK6UC-120A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 120 :1 | - 3/8 in. | - 37 lb-in | - 15 | - 850 oz-in² | Request Quote |
2IK6UC-150A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 150 :1 | - 3/8 in. | - 44 lb-in | - 12 | - 850 oz-in² | Request Quote |
2IK6UC-180A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 180 :1 | - 3/8 in. | - 53 lb-in | - 10 | - 850 oz-in² | Request Quote |
2IK6UC-250A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 250 :1 | - 3/8 in. | - 53 lb-in | - 7.20 | - 850 oz-in² | Request Quote |
2IK6UC-300A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 300 :1 | - 3/8 in. | - 53 lb-in | - 6 | - 850 oz-in² | Request Quote |
2IK6UC-360A | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 220/230 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 360 :1 | - 3/8 in. | - 53 lb-in | - 5 | - 850 oz-in² | Request Quote |
2IK6UA-5 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 5 :1 | - 10 mm | - 1.59 lb-in | - 360 | - 8.50 oz-in² | Request Quote |
2IK6UA-6 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 6 :1 | - 10 mm | - 1.94 lb-in | - 300 | - 12.24 oz-in² | Request Quote |
2IK6UA-7.5 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 7.5 :1 | - 10 mm | - 2.4 lb-in | - 240 | - 19.13 oz-in² | Request Quote |
2IK6UA-9 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 9 :1 | - 10 mm | - 2.9 lb-in | - 200 | - 27.54 oz-in² | Request Quote |
2IK6UA-12.5 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 12.5 :1 | - 10 mm | - 4 lb-in | - 144 | - 53.13 oz-in² | Request Quote |
2IK6UA-15 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 15 :1 | - 10 mm | - 4.8 lb-in | - 120 | - 76.50 oz-in² | Request Quote |
2IK6UA-18 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 18 :1 | - 10 mm | - 5.8 lb-in | - 100 | - 110.16 oz-in² | Request Quote |
2IK6UA-25 | - 2.36 in | - 6 W (1/125 HP) | - Single-Phase 110/115 VAC | - Not Equipped | - Lead Wire | - Parallel Shaft Gearhead | - 25 :1 | - 10 mm | - 8.1 lb-in | - 72 | - 212.50 oz-in² | Request Quote |